- MPQ8837-AEC1
MPQ8837-AEC1
36V, 8A, 4-Switch, Synchronous Buck-Boost Converter with CC/CV Operation and I2C, AEC-Q100 Qualified
Session textval
Session Titefor popup
Description
The MPQ8837-AEC1 is a 36V, synchronous, 4-switch, buck-boost converter with integrated MOSFETs and a fixed switching frequency (fSW). The wide 2.8V to 36V input voltage (VIN) range makes the device well-suited for multi-purpose automotive and industrial applications. The device can deliver up to 8A output current (IOUT) or 60W of peak output power (POUT) at certain VIN supply ranges with excellent efficiency.
The I2C interface and one-time programmable (OTP) memory provide flexibility for configurable parameters.
fSW can be configured as 280kHz, 420kHz, 600kHz, 1.2MHz, and 2.1MHz. The configurable frequency spread spectrum (FSS) function can dither fSW periodically for improved EMI performance.
Fault condition protections include constant-current limit, input and output over-voltage protection (OVP), and thermal shutdown (TSD).
The MPQ8837-AEC1 requires a minimal number of readily available, standard components, and is available in a small, thermal-enhanced TQFN-18 (3mmx4mm) package with wettable flanks.
-
Show more
Show less
Features & Benefits
- Designed to Handle Automotive Transients:
- Wide 2.8V to 36V Input Voltage (VIN) Range
- 1V to 26V Output Voltage (VOUT) Range
- Up to 8A Continuous Switch Current
- Up to 60W Peak Output Power (POUT)
- Single-Channel, 4-Switch, Synchronous Buck-Boost Configuration:
- Internal Buck Low-Side Power MOSFET (LS-FET)
- Internal Buck Low-Side Synchronous Rectifier
- Internal Boost LS-FET
- Internal Boost LS-FET
- Extends Vehicle Battery Life:
- 1μA Shutdown Current
- 280μA Quiescent Current (IQ)
- Easy to Optimize Efficiency and EMI Performance:
- Configurable 280kHz, 420kHz, 600kHz, 1.2MHz, or 2.1MHz Switching Frequency (fSW)
- Switching Frequency Spread Spectrum (FSS)
- Fixed fSW with Current Mode Control
- Rich Protections and Diagnostics:
- Input Under-Voltage Lockout (UVLO)
- Cycle-by-Cycle Current Limiting
- Constant Current-Limit Protection
- Over-Voltage Protection (OVP)
- Over-Temperature (OT) Shutdown
- Additional Features:
- I2C-Configurable Reference Voltage (VREF) Range: 0V to 2.047V, with 0.5mV Resolution
- Integrated 5V/60mA Low-Dropout (LDO) Regulator to Supply an External MCU
- I2C-Configurable ALT Pin for Fault/Event and Power Good (PG) Indication
- HW-Configurable I2C Target Address
- Line Drop Compensation
- External Clock Synchronization
- Selectable Automatic Pulse-Frequency Modulation (PFM)/Pulse-Width Modulation (PWM) Mode and Forced PWM Mode
- One-Time Programmable (OTP) Memory for Default Parameter Setting
- MeshConnectTM Flip-Chip Package
- Available in a TQFN-18 (3mmx4mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade
- Functional Safety System Design Capable:
- MPSafeTM Compatible – Functional Safety Supporting Document Available
Active Part Numbers:
MPQ8837GLTHE-xxxx-AEC1-Z MPQ8837GLTHE-xxxx-AEC1-P MPQ8837GLTHE-0000-AEC1-Z MPQ8837GLTHE-0000-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ8837-AEC1 Resources
-
PRODUCT CATEGORY
STEP-DOWN/STEP-UP (BUCK-BOOST) CONVERTERS AND CONTROLLERSPRODUCT CATEGORY -
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
APPLICATION
REARVIEW CAMERAS (OFF BATTERY)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
FRONT-FACING CAMERAS (OFF BATTERY)APPLICATIONFront-facing cameras are an increasingly popular camera subsystem used in advanced driver assistance systems (ADAS) applications. Because this feature is becoming standard in more and more vehicles, off-battery camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards in front of the vehicle, in addition to assisting with integ...
-
PRODUCT
MPQ8878-AEC1PRODUCT36V, 10A, Four-Switch, Synchronous Buck-Boost Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4232A-AEC1PRODUCT36V, 6A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ4201-AEC1PRODUCT100V, Synchronous, Bidirectional Buck-Boost Controller with I2C, Battery Charging, and Adjustable OCP and PG Indication, AEC-Q100 Qualified
-
PRODUCT
MPQ8872-AEC1PRODUCT36V, 2A, Four-Switch, Synchronous Buck-Boost Converter with I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ4208-AEC1PRODUCT80V, Synchronous Buck-Boost Controller with I2C And Adjustable OCP and PG Indication, AEC-Q100 Qualified
-
PRODUCT
MPQ8835A-AEC1PRODUCT36V, 6A, Four-Switch, Synchronous Buck-Boost Converter with I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ8874-AEC1PRODUCT36V, 4A, Four-Switch, Synchronous Buck-Boost Converter with I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ4232-AEC1PRODUCT6A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ4263-AEC1PRODUCT36V, 140W Buck-Boost with Integrated LS-FETs, Supports High-Side Current Sense and I2C Interface for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ4262-AEC1PRODUCT36V, 100W, Buck-Boost Converter with Integrated Low-Side MOSFETS and an I2C Interface for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ4214-AEC1PRODUCT40V, Synchronous Buck-Boost Controller with Digital Interface and Adjustable OCP via IPWM, AEC-Q100 Qualified
-
PRODUCT
MPQ8873-AEC1PRODUCT36V, 3A Continuous Output Current, Full Temperature, Four-Switch, Synchronous Buck-Boost Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ8875A-AEC1PRODUCT36V, 5A, Four-Switch, Synchronous Buck-Boost Converter with I2C Interface AEC-Q100 Qualified
-
PRODUCT
MPQ4210PRODUCT40V, 100W Synchronous Buck-Boost Controller with I2C and Current Monitor, AEC-Q100 Qualified
-
ARTICLE
CHOOSING THE PROPER PARAMETERS IN FREQUENCY SPREAD SPECTRUM (FSS) DESIGNARTICLEThe frequency spread spectrum (FSS) technique has been widely applied in power converters to reduce electromagnetic interference (EMI) noise. However, in practice, there are multiple parameters in FSS design that must be considered to optimize EMI performance with minimal side effects. This article introduces FSS parameters such as modulation shape, frequency, and depth, and analyzes their impact ...
-
PRODUCT
MPQ4233A-AEC1PRODUCT36V, 3A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ4232AGVE-0000-AEC1-ZPRODUCT36V, 6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ4233-AEC1PRODUCT36V Tolerant, 3A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
ARTICLE
DESIGN CONSIDERATIONS TO SUSTAIN AUTOMOTIVE CRANK CONDITIONSARTICLEModern vehicles using 12V battery systems are subjected to a number of transient conditions. Some transients involve high-voltage pulses, while others may be under low-voltage conditions. Crank transients are low-voltage conditions that occur when a car engine starts, and the car battery drops several volts below its normal operating range for a brief time. The requirements to maintain normal veh...
-
PRODUCT
MP4334PRODUCT36V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter
-
PRODUCT
MPQ4589-AEC1PRODUCT90V, 0.8A, 9μA IQ, Synchronous Step-Down DC/DC Converter, AEC-Q100 Qualified
Log in to your account
Create New Account