Industrial Grade, High Current Power Half Bridge

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MPQ8039 is a general purpose, high frequency half bridge power driver capable of driving a 9A load. The device integrates both top and bottom N-Channel MOSFET power switches and is fully protected from both sourcing and sinking current by a preset cycle by cycle current limit. It has a wide input voltage range from 7.5V to 25V. The MPQ8039 features a low-current shutdown mode, input under-voltage protection, thermal shutdown. It interfaces with standard logic signals and is available in a small SOIC8E package.

Product Features

  • Guaranteed Industrial/Automotive Temp. Range Limits
  • ?A Peak Current Output
  • ?.25A Continuous Current Output
  • Up to 1.2MHz Switching Frequency
  • Protected Integrated Power 100mO Switches
  • All Switches Current Limited
  • Integrated Under-Voltage Protection
  • Integrated Thermal Protection
  • 2.5? Standby Mode
  • True 2-Quadrant Operation
  • Sources and Sinks Current
  • Available in AEC-Q100 Qualified Grade


  • GradeIndustrial
  • TypeMono Half-Bridge
  • mps_Status2
  • Isw Limit (A)9
  • Total Pout (max) (W)25
  • Vin (max) (V)25
  • Vin (min) (V)7.5

Reference Materials


Reliability Report