- MPQ7225B-AEC1
MPQ7225B-AEC1
16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified
Session textval
Session Titefor popup
Description
The MPQ7225B-AEC1 is a 16-channel current-sink LED driver. Each channel is rated for up to 200mA of current, and 16 ICs can be cascaded together to create a 256-channel solution.
The device is optimized for animated or dynamic lighting applications. It employs 12-bit pulse-width modulation (PWM) dimming and 6-bit analog dimming register per channel, with individual control of each channel. The MPQ7225B-AEC1 features a universal asynchronous receiver-transmitter (UART) communication protocol, allowing for robust communication from a host MCU.
It features Adaptive Feedback Control (AFCTM) to maximize system efficiency. The output voltage of the pre-regulator (i.e. buck voltage regulator) is adjusted in real time so that the voltage across the channels is kept at a minimum value (typically 300mV headroom at 200mA). Frequency spread spectrum (FSS) optimizes EMC performance. The LED current’s ramping rate and the phase shift between channels can be digitally configured as well.
The MPQ7225B-AEC1 can aid a system design for functional safety with a failsafe (/FS) indicator. The full protection suite includes LED open/short protection, ISET pin open/short protection, and thermal shutdown. If a fault occurs, the fault indicator pulls low and the matching fault register is set.
The MPQ7225B-AEC1 is available in a QFN-32 (5mmx6mm) package, and is AEC-Q100 qualified.
-
Show more
Show less
Features & Benefits
- Scalability:
- 16 Channels, 200mA/Channel (Max Current)
- Cascade Up to 16 ICs for Up to 256 Channels
- Pin-Configurable Device Address
- Designed for Automotive Applications:
- Supports 2.5V Cold Crank
- -40°C to +150°C Operating Junction Temperature (TJ) Range
- Cooler Thermals and Optimized Efficiency:
- Adaptive Feedback Control (AFCTM) Dynamically Optimizes Pre-Regulator Output
- 300mV Current Sink Headroom at 200mA
- Headroom Optimization for Multiple ICs
- Robust Communication:
- 2Mbps UART-Compatible Interface
- 12-Bit Pulse-Width Modulation (PWM) Dimming or 6-Bit Analog Dimming for Each Channel
- Optimized for EMI/EMC Reduction:
- Configurable Phase Shift and Slew Rate
- Frequency Spread Spectrum (FSS) (Internal Clock)
- Selectable PWM Dimming Frequency
- CISPR 25 Class 5 Compliant
- Additional Features:
- Functional Safety Document Available to Support System in Achieving ASIL Requirements
- Failsafe (/FS) Pin and Fault Registers for System Protection and Diagnostics
- LED Short (to GND and Battery)
- LED Open
- Thermal Warning and Shutdown
- ISET Pin Open/Short
- One-Time Programmable (OTP) Memory
- Available in a QFN-32 (5mmx6mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ7225BGQJE-xxxx-AEC1-Z MPQ7225BGQJE-xxxx-AEC1-P MPQ7225BGQJE-0000-AEC1-Z MPQ7225BGQJE-0000-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ7225B-AEC1 Resources
-
PRODUCT CATEGORY
AUTOMOTIVE EXTERIORPRODUCT CATEGORY -
APPLICATION
LOW-POWER EXTERIOR AND INTERIOR LIGHTINGAPPLICATIONAs automotive LED drivers replace traditional bulbs, the operation of low-power exterior and interior lighting systems have become increasingly advanced. Exterior lighting includes turn signals, side markers, rear combination lamps (RCLs), and fog lamps. Interior lighting includes button backlighting, instrument clusters, and dome and ambient lights. While improved low-power operation of exterior ...
-
APPLICATION
ALL LED LIGHTINGAPPLICATIONAutomotive LED lighting systems are comprised of the headlights, interior lights, rear lights, small lights, LED pixel light controllers, and DC/DC LED drivers. With increasingly dynamic and accurate LED lighting features that integrate flexible control, animation, and energy efficiency, key functions including supply, control, sense, actuation, and communication are also becoming more complex. Th...
-
PRODUCT CATEGORY
LED DRIVERPRODUCT CATEGORY -
PRODUCT
MPQ7227-AEC1PRODUCT24-Channel, 100mA, Smart Linear LED Driver with Digital Adaptive Feedback Control (AFCTM), AEC-Q100 Qualified
-
PRODUCT
MPQ76352FS-AEC1PRODUCTMPSafeTM, ASIL-B, 42V, High Current Output, Synchronous Buck Converter for Automotive Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ76350FS-AEC1PRODUCTMPSafeTM, ASIL-B, 42V, High Current Output, Synchronous Dual-Buck Converter for Automotive Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ7223-AEC1PRODUCT48-Channel, 80mA/Ch, Current Sink Driver with Serial Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76233FS-AEC1PRODUCTMPSafeTM, ASIL-B, 36V, 10A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7210-AEC1PRODUCT60V, 2A, Synchronous, Dual-Buck LED Driver with SPI, AEC-Q100 Qualified
-
PRODUCT
MPQ76230FS-AEC1PRODUCTMPSafeTM ASIL-C, 36V, 10A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7260-AEC1PRODUCT36V, 15A Peak ISW, Buck-Boost Converter with Integrated Low-Side MOSFETs Built for Exterior Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ7224-AEC1PRODUCT16-Channel Current Sink LED Driver with Pre-Programmed Animations, AEC-Q100 Qualified
-
PRODUCT
MPQ7222-AEC1PRODUCT24-Channel, 100mA/Ch Current Source Driver with CAN Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76400FS-AEC1PRODUCTMPSafeTM ASIL-B, 16-Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ7250-AEC1PRODUCT3-Channel, 200mA Linear LED Driver with Thermal Sharing, AEC-Q100 Qualified
-
PRODUCT
MPQ76300FS-AEC1PRODUCTMPSafeTM, 24-Channel, 100mA, Smart Linear LED Driver with Digital AFC, AEC-Q100 Qualified
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
MPQ7231PRODUCTMPSafeTM42V, 3A Buck or 2.4A Buck-Boost, Synchronous Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7228-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFC) and UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ7225A-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFC) and Enhanced Safety, AEC-Q100 Qualified
-
PRODUCT
MPQ2484U-AEC1PRODUCT75V, Multi-Topology (Buck, Boost, Buck-Boost) LED Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ4425C-AEC1PRODUCT36V, 1.5A, 2.2MHz, High-Efficiency, Synchronous Step-Down LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7221-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM Analog Dimming and SerialInterface, AEC-Q100 Qualified
-
PRODUCT
MPQ7235-AEC1PRODUCT36V, 3A, Synchronous Buck Automotive Infrared LED Driver, AEC-Q100 Qualified
Log in to your account
Create New Account