- MPQ6653C-AEC1
MPQ6653C-AEC1
35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
Session textval
Session Titefor popup
Description
The MPQ6653C-AEC1 is a single-phase brushless DC (BLDC) motor driver with integrated power MOSFETs and an embedded Hall sensor. It drives a single-phase BLDC motor, with up to 1.2A of peak coil current. The input voltage (VCC) range is between 3.5V and 35V.
The MPQ6653C-AEC1 controls the motor speed through the pulse-width modulation (PWM) signal or the DC voltage on the PWM pin. The device features configurable soft commutation, a Hall offset angle, and speed curve configurations.
The FG/RD pin acts as either a rotating speed indicator (FG) based on the embedded Hall sensor’s output, or a locked-rotor indicator (RD) if locked-rotor protection is triggered.
Rich protections include input over-voltage protection (OVP), under-voltage lockout (UVLO), locked-rotor protection, over-current limiting (OCL), and thermal shutdown protection.
The MPQ6653C-AEC1 is available in TSOT23-6-SL, TSOT23-6, and wettable-flank TQFN-6 (2mmx3mm) packages. It is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- 3.5V to 35V Operating Input Voltage (VCC) Range
- On-Chip Hall Sensor
- Integrated High-Side and Low-Side MOSFETs (HS-FET and LS-FET, Respectively): 960mΩ
- Selectable Open-Loop or Closed-Loop Speed Control
- Configurable Curves
- Configurable Starting Duty Cycle
- Configurable Stopping Duty Cycle
- Soft Commutation
- Configurable Soft Acceleration Time
- Configurable Hall Leading/Lag Angle
- Supports 50Hz to 100kHz Pulse-Width Modulation (PWM) Input Frequency or DC Input
- Automatic Reverse Current Block
- 24kHz PWM Output Frequency
- Configurable Current Limit
- Over Current Protection (OCP)
- Over-Voltage Protection (OVP)
- Standby Mode
- Selectable FG or RD Output
- Available in TSOT23-6-SL, TSOT23-6, and TQFN-6 (2mmx3mm) Wettable-Flank Packages
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ6653CGJS-xxxx-AEC1-Z MPQ6653CGJS-xxxx-AEC1-P MPQ6653CGJS-0000-AEC1-Z MPQ6653CGJS-0000-AEC1-P MPQ6653CGJ-xxxx-AEC1-Z MPQ6653CGJ-xxxx-AEC1-P MPQ6653CGJ-0000-AEC1-Z MPQ6653CGJ-0000-AEC1-P MPQ6653CGDTE-xxxx-AEC1-Z MPQ6653CGDTE-xxxx-AEC1-P MPQ6653CGDTE-0000-AEC1-Z MPQ6653CGDTE-0000-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ6653C-AEC1 Resources
-
PRODUCT CATEGORY
INTEGRATED BLDC MOTOR DRIVERSPRODUCT CATEGORY -
PRODUCT CATEGORY
FAN DRIVERSPRODUCT CATEGORY -
PRODUCT
MP6658PRODUCT32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6652BPRODUCT18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6632-AEC1PRODUCT50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653B-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified
-
PRODUCT
MP6617APRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6617PRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6653BPRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs
-
PRODUCT
MP6638PRODUCT15V, 1.7A Peak, 3-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6635PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver, Non AEC-Q100 Version
-
PRODUCT
MP6642PRODUCT35V, 5A Peak, Three-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MPQ6635-AEC1PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver
-
PRODUCT
MPQ6547A-AEC1PRODUCT4V to 32V, 4A Peak Current, Three-Phase Power Stage, AEC-Q100 Qualified
-
PRODUCT
MP6634PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MP6636PRODUCT18V, 4A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631HPRODUCT35VInput,3APeakPhaseCurrent,Three-PhaseBLDCMotorDriver
-
PRODUCT
MP6616BPRODUCT18V, 2A, Single-Phase BLDC Motor Driver with Closed-/Open-Loop Speed Control and Enhanced ESD Capability
-
PRODUCT
MP6655PRODUCT18V, 2.5A, Single-Phase BLDC Fan Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6637PRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6653APRODUCT35V, 1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs in TSOT23-6-SL and TSOT23-6 Packages
-
PRODUCT
MPQ6634-AEC1PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653A-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor in TSOT23-6-SL and TSOT23-6 Packages, AEC-Q100 Qualified
-
PRODUCT
MP6631BPRODUCT35V, 3A Peak Phase Current, Three-Phase BLDC Motor Driver
-
PRODUCT
MP6637APRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless Sinusoidal BLDC Motor Driver with Integrated MOSFETs
Order
Log in to your account
Create New Account