Industrial Grade, Synchronous Step-Down Converter with External Soft Start

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MPQ4569 is a step-down switching regulator with integrated high-side/low-side, high-voltage power MOSFETs. It provides a highly efficient output of up to 0.3A. The wide 4.5V to 75V input range accommodates a variety of step-down applications in automotive environment. A 5? shutdown mode quiescent current in full temperature range is good for battery-powered applications. It allows for high power conversion efficiency over a wide load range by scaling down the switching frequency under light-load condition to reduce the switching and gate driver losses. The switching frequency during start-up and short circuit also can be scaled down to prevent inductor current runaway. Thermal shutdown provides reliable, fault-tolerant operation. The MPQ4569 is available in QFN-10 (3mmx3mm) and SOIC-8 EP packages.

Product Features

  • 20? Quiescent Current (Active mode)
  • Wide 4.5V to 75V Operating Input Range
  • 1.2O/0.45O Internal Power MOSFETs
  • Programmable Soft-Start
  • FB-Tolerance: 1% at Room Temperature; 2% at Full Temperature.
  • Adjustable Output Voltage
  • 1V Reference Voltage Output for QFN Package
  • Low Shutdown Mode Current: 5?
  • Available in QFN-10 (3mmx3mm) and ?SOIC-8 EP Packages
  • Available in AEC-Q100 Grade 1


  • fsw (max) (kHz)1000
  • Vin (min) (V)4.5
  • Vin (max) (V)75
  • Iout (max) (A)0.3
  • Vfb (typ) (V)1
  • Iq (typ) (mA)0.02
  • mps_Status2
  • GradeAutomotive
  • PackageQFN-10 (3x3), SOIC-8E
  • Control ModeCurrent Mode
  • Common FeaturesExternal Soft Start, Power Good, Synchronous Rectification
  • Special FeaturesProgrammable Frequency