Industrial Grade,6A, 35V Boost Converter

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MPQ3426 is a current-mode step up converter with a 6A, 90mO internal switch that provides a highly efficient regulator with a fast response. The MPQ3426 features a programmable frequency of up to 2MHz that allows for easy filtering and reduces noise. An external compensation pin gives the user flexibility in setting loop dynamics, and uses small, low-ESR, ceramic output capacitors. Soft-start results in a small inrush current and can be programmed with an external capacitor. The MPQ3426 operates from an input voltage as low as 3.2V and can generate up to a 35V output. The MPQ3426? features include under-voltage lockout, current limiting, and thermal overload protection. The MPQ3426 is available in a low-profile 14-pin 3mm?mm QFN package with an exposed pad.

Product Features

  • Guaranteed Industrial/Automotive Temp. Range Limits
  • 6A, 90mO, 45V Power MOSFET
  • Uses Very Small Capacitors and Inductors
  • Wide Input Range: 3.2V to 22V
  • Output Voltage as High as 35V
  • Programmable fsw: 300kHz to 2MHz
  • Programmable UVLO, Soft-Start, UVLO Hysteresis
  • Micropower Shutdown <1?
  • Thermal Shutdown 160?
  • Available in 14-Pin 3mm?mm QFN Package
  • Available in AEC-Q100 Qualified Grade


  • Vout (min) (V)3.2
  • Vin (min) (V)3.2
  • Vin (max) (V)22
  • Isw Limit (typ) (A)8.5
  • Iq (typ) (mA)0.65
  • Regulated Outputs1
  • fsw (max) (kHz)2000
  • Vout (max) (V)55
  • Vfb (V)1.225
  • mps_Status1
  • Mps StatusActive
  • GradeAutomotive
  • Special FeaturesFrequency Adjustable, Programmable UVLO
  • SSExternal
  • Down ModeNo
  • PGNo
  • Input/Output DisconnectNo