- MPQ3322-AEC1
MPQ3322-AEC1
24-Channel, Max 100mA/Channel, Current-Source LED Driver with Independent PWM and Analog Dimming, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Vin (min) (V)3.5
- Vin (max) (V)22
- Channels24
- Ichannel (max) (A)0.1
- LEDx ABS Voltage (V)24
- TopologyLED Driver with Current Source
- Dimming (Output)P-Dim, A-Dim
- Iq (mA)8
- Ishutdown (µA)2
- GradeAutomotive
- Package (mm)QFN-40 (6x6)
- Power MOSFETIntegrated
- Typical LCD Screen SizesSmall (<10"), Medium (10" to 17"), Medium (10" to 29")
The MPQ3322-AEC1 is a 24-channel LED driver with a 24V voltage rating and maximum 100mA current sources. It is designed to drive LED arrays for backlighting, RGB lighting, and interior ambient lighting in automotive LCD panels and lamps.
The MPQ3322-AEC1 employs low headroom to regulate the LED current (ILEDx, where x = 1 to 24). The adaptive voltage feedback (AVF) for the previous power stage optimizes the output voltage (VOUT) for LED strings, which achieves higher system efficiency.
The device supports independent 12-bit pulse-width modulation (PWM) and 6-bit analog dimming for each channel via the based-controller area network (CAN) differential interface. The resistor on the ISET pin (RISET) configures the maximum ILEDx amplitude.
Robust protections are included to guarantee safe device operation. Protection modes include LED open protection, LED short protection (with a configurable threshold via the STH bits (04h, bits[1:0]), and over-temperature protection (OTP). All fault statuses can be read through the CAN interface. In addition, the failsafe function ensures that the MPQ3322-AEC1 remains operating in a preset state if communication information is lost.
The FF pin and single lamp mode (SLM) support single-IC and multi-IC applications for two fault statuses. If one channel fails, then the IC either only turns off the failed LED string or shuts down all channels.
The MPQ3322-AEC1 is available in a QFN-40 (6mmx6mm) package with wettable flanks, and is available in AEC-Q100 Grade 0.
-
Show more
Show less
Features & Benefits
- 3.5V to 22V Input Voltage (VIN) Range
- 24 Channels with Max 100mA per Channel
- <2.5% Current Matching
- Low Dropout Voltage (500mV at 100mA)
- Independent 12-Bit Pulse-Width Modulation (PWM) Dimming
- Independent 6-Bit Analog Dimming
- Adaptive Voltage Feedback (AVF) Function
- 2MHz Based Controller Area Network (CAN) Differential Interface
- Cascades Up to 16 ICs (Pin-Configurable Device Address)
- Improves EMI with LED Current (ILEDx, Where x = 1 to 24) with Slew Rate and Phase Shift
- LED Open/Short Protection
- Fault Indicator Signal Output
- Configurable FF Mode: Fault Flag Mode (FFM) and Single Lamp Mode (SLM)
- Failsafe for Loss of Communication
- Failsafe Mode Set Function
- One-Time Programmable (OTP) Memory
- Available in a QFN-40 (6mmx6mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 0
Active Part Numbers:
MPQ3322GQKE-xxxx-AEC1-Z MPQ3322GQKE-xxxx-AEC1-P MPQ3322GQKE-0000-AEC1-Z MPQ3322GQKE-0000-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ3322-AEC1 Resources
-
PRODUCT CATEGORY
RGB LED DRIVERSPRODUCT CATEGORY -
APPLICATION
LOW-POWER EXTERIOR AND INTERIOR LIGHTINGAPPLICATIONAs automotive LED drivers replace traditional bulbs, the operation of low-power exterior and interior lighting systems have become increasingly advanced. Exterior lighting includes turn signals, side markers, rear combination lamps (RCLs), and fog lamps. Interior lighting includes button backlighting, instrument clusters, and dome and ambient lights. While improved low-power operation of exterior ...
-
APPLICATION
ALL LED LIGHTINGAPPLICATIONAutomotive LED lighting systems are comprised of the headlights, interior lights, rear lights, small lights, LED pixel light controllers, and DC/DC LED drivers. With increasingly dynamic and accurate LED lighting features that integrate flexible control, animation, and energy efficiency, key functions including supply, control, sense, actuation, and communication are also becoming more complex. Th...
-
PRODUCT CATEGORY
BACKLIGHT DRIVERS (WLED)PRODUCT CATEGORY -
PRODUCT
MPQ3368-AEC1PRODUCT8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3321A-AEC1PRODUCT48-Channel, Max 80mA/Channel, Current-Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3365-AEC1PRODUCT4-Channel, Max. 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3365A-AEC1PRODUCT5-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3366C-AEC1PRODUCT6-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3359C-AEC1PRODUCT1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ3621-AEC1PRODUCT48-Channel, Max 50mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3321-AEC1PRODUCT48-Channel, Max 80mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3359A-AEC1PRODUCT1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ3327-AEC1PRODUCT4-Switching Line Scan Driver with Serial Interface and GPIO Control
-
PRODUCT
MPQ3359-AEC1PRODUCT4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MP3320NPRODUCT3-Channel, Charge Pump RGB LED Driver
-
PRODUCT
MP3320BPRODUCT4-Channel, Synchronous Boost RGBW LED Driver with Digital Interface
-
PRODUCT
MP3326APRODUCT16-Channel, 80mA/Channel, LED Driver with Separate PWM/Analog Dimming and Digital Interface
-
PRODUCT
MP3320APRODUCT4-Channel, Charge Pump RGB LED Driver with Digital Interface
-
PRODUCT
MPQ3323B-AEC1PRODUCT4-Channel, 320mA/Ch, LED Driver with Separated PWM/Analog Dimming and Digital Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ3326B-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface (Default Enable), AEC-Q100 Qualified
-
PRODUCT
MPQ3326A-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface, AEC-Q100 Qualified
-
PRODUCT
MP3324PRODUCT8-Channel, 100mA/Ch, LED Driver with Separated PWM/Analog Dimming and I2C Interface
-
PRODUCT
MPQ3367A-AEC1PRODUCTLow-EMI, 6-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MP3326PRODUCT16-Channel,50mA/Ch,LEDDriver withSeparate PWMAnalog DimmingandI2CInterface
Order
Log in to your account
Create New Account