Industrial Grade,1MHz, 6V, 3A, Low-Voltage Synchronous Step-Down Converter

Talk to an Engineer or get a Quote



Upgrade to myMPS+

Product Description

The MPQ2249 is a 1MHz constant frequency, current mode, PWM step-down converter. The device integrates a main switch and a synchronous rectifier for high efficiency and eliminates the need for an external Schottky diode. It is ideal for powering portable equipment that runs from a single cell Lithium-Ion (Li+) battery. The MPQ2249 can supply 3A of load current from a 2.5V to 6V input voltage. It can run at 100% duty cycle for low dropout applications. The MPQ2249 provides internal soft-start control to reduce rush current and output discharge function to control discharging of the output capacitor. The MPQ2249 is available in small SOIC8E package.

Product Features

  • High Efficiency: Up to 90%
  • Power Save Mode at Light Load
  • 1MHz Constant Switching Frequency
  • Up to 4.5A PeakCurrent
  • 2.5V to 6V Input Voltage Range
  • Output Adjustable from 0.6V to VIN
  • 100% Duty Cycle in Dropout
  • Output Discharge Function
  • Internal Soft-Start Control
  • Power Good Indicator
  • Short Circuit Protection
  • Thermal Fault Protection
  • Available in SOIC8E Package


  • fsw (max) (kHz)1000
  • Vin (min) (V)2.5
  • Vin (max) (V)6
  • Iout (max) (A)3
  • Isw Limit (typ) (A)4.5
  • Max Duty Cycle (%)1
  • Vfb (typ) (V)0.6
  • Iq (typ) (mA)0.48
  • Regulated Outputs1
  • Vout (max) (V)6
  • Vout (min) (V)0.6
  • mps_Status1
  • GradeIndustrial
  • Control ModeCurrent Mode
  • Common FeaturesLight-Load Efficiency, Power Good, Synchronous Rectification
  • Special Features100% Duty Cycle, Output Discharge