MPQ1966-AEC1
Design Resources
Symbol, Footprint & 3D Model
30+ more formats
Symbols (36)
Footprint (34)
3D Models (15)
EDA model is not yet available for this part.
Please enter your email address and we will notify you when it is released.
Request Received
Technical Forum
Questions answered by MPS engineers in 24h
MPQ4241 output gets stuck
Hi,
I am having an intermittent problem with a MPQ4241 on a custom board when charging a Google Pixel 10 Pro XL via PPS.
The problem is that the outpu...
DC-DC POWER CONVERTERS
MP5475 MTP programming with only VDRV present
Hi,
Can the MTP of the MP5475 be programmed through its I2C interface when only VDRV (+3.3V) is present (VINx = 0V) and EN input pin is low ?
Thank yo...
DC-DC POWER CONVERTERS
Mp24881- LED Flicker Observed during the Hybrid Dimming
Hello everyone,
I’m using the MP24881 evaluation board to test a COB LED and check its deep-dimming performance.
My setup is:
Input voltage: 48 VDC
...
DC-DC POWER CONVERTERS
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.
Log in to your account
Create New Account