Triple Outputs Boost Plus Linear Regulators for TFT Bias with AEC-Q100 qualification

Learn about our Evaluation Kit
Talk to an Engineer or get a Quote



Upgrade to myMPS+

Product Description

The MPQ1530 combines a triple output step-up converter with linear regulators to provide a complete DC/DC solution. It is designed to power TFT LCD panels from a regulated 3.3V or 5V supply. This device integrates a 1.4MHz fixed frequency step-up converter with positive and negative linear regulators. The step-up converter switch node drives two charge pumps, which supply powers to their respective linear regulators. The positive and negative linear regulator inputs can withstand up to 38V and down to -20V, respectively. A single on/off control enables all 3 outputs. The outputs are internally sequenced at startup for ease of use. An internal soft-start prevents input overload at startup. Cycle-by-cycle current limiting reduces component stress. The MPQ1530 is available in a tiny 3x3mm, 16-pin QFN package.

Product Features

  • Guaranteed Industrial/Automotive Temp Range Limits
  • 2.7 to 5.5V Operating Input Range
  • 2.8A Switch Current Limit
  • 3 Outputs In a Single Package
  • -----Step-Up Converter up to 22V
  • -----Positive 20mA Linear Regulator
  • -----Negative 20mA Linear Regulator
  • 250mO Internal Power MOSFET Switch
  • Up to 95% Efficiency
  • 1.4MHz Fixed Frequency
  • Internal Power-On Sequencing
  • Adjustable Soft-Start/Fault Timer
  • Cycle-by-Cycle Over Current Protection
  • Under Voltage Lockout
  • Ready Flag
  • 16-Pin QFN (3x3mm) Package
  • Available in AEC-Q100 Qualified Grade 1


  • Vout (min) (V)2.7
  • Vin (min) (V)2.7
  • Vin (max) (V)5.5
  • Isw Limit (typ) (A)3.6
  • Iq (typ) (mA)1.3
  • Regulated Outputs3
  • fsw (max) (kHz)1400
  • Vout (max) (V)22
  • Vfb (V)1.25
  • mps_Status1
  • Mps StatusActive
  • GradeAutomotive
  • PackageQFN-16 (3x3)
  • Special FeaturesIntegrated Linear Regulators
  • SSExternal
  • Down ModeNo
  • PGNo
  • Input/Output DisconnectNo

Evaluation Kit


Kit details

The EVQ1530 evaluation board is designed to demonstrate the capabilities of MPS’ MPQ1530 triple output step-up converter which is capable of powering a TFT panel from a regulated 3.3V or 5V.

The MPQ1530 includes a 1.4MHz fixed-frequency step-up converter and a positive and negative linear regulator. The linear regulators are powered from a charge-pump driven by the step-up converter switch node (SW).

A single on/off control enables all 3 outputs. The outputs are internally sequenced at power on and power off for ease of use. An internal soft-start prevents overloading the input source at startup. Cycle-by-cycle over current protection limits component overstress.

$50.00 + tax