- MPM3846C
MPM3846C
Session textval
Session Titefor popup
Description
The MPM3846C is a synchronous, step-down power module with an integrated inductor. It achieves up to 4A of continuous output current (IOUT) from a 2.7V to 5.5V input voltage (VIN) range, with excellent load and line regulation. The output voltage (VOUT) can be regulated as low as 0.4V. Only feedback (FB) resistors, input capacitors, and output capacitors are required to complete the design.
The constant-on-time (COT) control scheme provides fast transient response and eases loop stabilization. Fault protections include cycle-by-cycle current limiting and thermal shutdown.
The MPM3846C requires a minimal number of readily available, standard external components, and is available in an ultra-small ECLGA-10 (2mmx2.2mmx1.2mm) package.
-
Show more
Show less
Features & Benefits
- Wide 2.7V to 5.5V Operating Input Voltage (VIN) Range
- Adjustable Output Voltage (VOUT) from 0.4V
- Up to 4A Continuous Output Current (IOUT)
- Forced Continuous Conduction Mode (FCCM)
- 2.4MHz Switching Frequency (fSW)
- Enable (EN) and Power Good (PG) for Power Sequencing
- Output Discharge
- Cycle-by-Cycle Over-Current Protection (OCP)
- Short-Circuit Protection (SCP) with Hiccup Mode
- Available in an ECLGA-10 (2mmx2.2mmx1.2mm) Package
Active Part Numbers:
MPM3846CGPE-Z MPM3846CGPE-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPM3846C Resources
-
PRODUCT
MPM3836CPRODUCT2.7V to 5.5V, 3A, Ultra-Small, Ultra Low-Noise Power Module
-
PRODUCT
MPM3685PRODUCT2.7V to 16V, 15A, Step-Down Power Module
-
PRODUCT
MPM3816CPRODUCT2.7V to 5.5V, 1A, Ultra-Small and Ultra-Low Noise Power Module
-
PRODUCT
MPM3812PRODUCT2.3V to 5.5V Input, 1A, PSM Power Module with an Ultra-Small Package
-
PRODUCT
MPM3809CPRODUCT2.3V to 5.5V Input, 0.6A Power Module in an Ultra-Small Package
-
PRODUCT
MPM54522PRODUCT16V VIN, 5.5V VOUT, Dual 6A, Single 12A, Power Module with I2C Interface
-
PRODUCT
MPM3599PRODUCT45V, Dual 12A, Single 24A, Buck Power Module with I2C
-
PRODUCT
MPM3696-40PRODUCT16V, 40A, Stackable, Digital, Fully Integrated, Synchronous Power Module with PMBus
-
PRODUCT
MPM3896-20PRODUCT6V, 20A, Stackable, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM3810APRODUCT6V Input, 1.2A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3805APRODUCT6V Input, 0.6A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3896-30PRODUCT6V, 30A, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM54532PRODUCT16V, Dual 6A, Single 12A Power Module with I2C Interface
-
ARTICLE
DESIGNING MULTI-PHASE CONVERTERS FOR HIGH-CURRENT APPLICATIONSARTICLEPowering the core rails of high-end field-programmable gate arrays (FPGAs) and application-specific integrated circuits (ASICs) requires high current as well as precise transient control. In recent years, the rapid advancements in FPGAs, ASICs, and related systems have necessitated significant updates to power delivery regulations to address the increased complexity. These designs demand a delicat...
-
PRODUCT
MPM3809PRODUCT2.3V to 5.5V Input, 0.6A, PSM Power Module in an Ultra-Small Package
-
PRODUCT
MPM3812CPRODUCT2.3V to 5.5V Input, 1A, Power Module in an Ultra-Small Package
-
PRODUCT
MPM3824PRODUCT2.75V to 6V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3650CPRODUCT1.2MHz, Synchronous, 2.75 to 17V, 6A, Ultra-Thin Power Module
-
PRODUCT
MPM3632SPRODUCTHigh-Frequency 18V/3A DC/DC Regulator with Integrated Inductor
-
PRODUCT
MPM3860PRODUCT7V 6A Step-Down Power Module
-
PRODUCT
MPM3632CPRODUCT18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3822CPRODUCT2.75V-6V, 2A, Ultra-Small and Ultra-Low Noise Power Module
-
PRODUCT
MPM3833CPRODUCT2.75 to 6V, 3A, Ultra-Small andUltra-Low Noise Power Module
-
PRODUCT
MPM3650PRODUCT1.2MHz, Synchronous, 2.75V to 17V, 6A, Ultra-Thin Power Module
Order
Log in to your account
Create New Account