MPM3620

Active
24V Input,2A Module Synchronous Step-down Converter with Integrated Inductor

Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MPM3620 is a synchronous rectified, step-down converter with built-in power MOSFETs, inductor and two capacitors. It offers a very compact solution with only 5 external components to achieve a 2A continuous output current with excellent load and line regulation over a wide input supply range. The MPM3620 operates at 2MHz switching frequency, which provides fast load transient response. External AAM pin provides selectable power save mode or forced PWM mode. Full protection features include over-current protection and thermal shut down. MPM3620 eliminates design and manufacturing risks while dramatically improving time to market. The MPM3620 is available in a space-saving QFN-20 (3mmx5mmx1.6mm) package.

Product Features

  • 4.5V-to-24V Operating Input Range
  • 2A Continuous Load Current
  • 200µA Low Quiescent Current
  • 90mO/40mO Low RDS(ON) Internal Power MOSFETs
  • Integrated Inductor
  • Integrated VCC and Bootstrap Capacitors
  • External AAM pin for Power-Save Mode Programming
  • OCP Protection with Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in QFN-20 (3mmx5mmx1.6mm) Package
  • Total solution size 6.7mmx6.3mm

Parametrics

  • fsw (max) (kHz)2000
  • Vin (min) (V)4.5
  • Vin (max) (V)24
  • Iout (max) (A)2
  • Isw Limit (typ) (A)4.8
  • Max Duty Cycle (%)0.77
  • Vfb (typ) (V)0.798
  • Iq (typ) (mA)0.2
  • Regulated Outputs1
  • Vout (max) (V)18
  • Vout (min) (V)0.8
  • mps_Status2
  • Mps StatusActive
  • GradeCatalog
  • PackageQFN-20 (3x5)
  • Special FeaturesLight-Load Efficiency, OCP with Hiccup Mode
  • SSInternal
  • PGNo

Evaluation Kit

GET THIS KIT

Kit details

The EVM3620A-QV-00A is an evaluation board for MPM3620A, a synchronous rectified, step-down module converter with built-in power MOSFETs, inductor and two capacitors. The evaluation board can deliver a 1.2A continuous output current with excellent load and line regulation over a wide input supply range.

The evaluation board can deliver a 2A continuous output current with excellent load and line regulation over a wide input supply range.

Current-mode operation provides fast transient response and eases loop stabilization.

Full protection features include over-current protection and thermal shut down.

The MPM3620A is available in a space-saving QFN20 (3mm x5mmx1.6mm) package.

$25.00 + tax