MPM3550E
36V, 5A, High-Efficiency, Fast Transient, Non-Isolated, DC/DC Power Module with Integrated Inductor
Active Part Numbers:
MPM3550EGLE
Related Products
EVM3550E-GLE-00A 36V, 5A, High Efficiency, Fast Transient Non-isolated DC-DC Power Module With Integrated Inductor
EVM35550E-GLE-00A Demo Board is based on MPM3550E Module.The MPM3550E is a high density, non-isolated DC-DC power module for space sensitive applications. The module offers a very compact solution to achieve 5A continuous output current with fast transient and good stability over wide input supply and load range, and can provide an adjustable output voltage from 1.0V to 12.0V via an external FB resistor (Default 3.3V output). Ultra-high efficiency is achieved through the use of synchronous rectification and control techniques
The MPM3550E integrates switching controller, power switches, inductors, a modest amount of input and output capacitance and all support components with an advanced 12×12×4.2mm size. And it requires a minimal number of standard external components. This compact solution significantly helps in system design and productivity by offering greatly simplified board design, layout and manufacturing requirements.
The module offers standard features, including of internal fixed soft-start, remote enable control and power good indicator. It has fully integrated protections that include over-current protection, short-circuit protection, output under-voltage protection, input under-voltage lockout and thermal shutdown.
Order
Learn about our Evaluation Kit


Log in to your account
Create New Account