- MPL-SR7345-1R0
MPL-SR7345-1R0
Session popupval
Session textval
Session Titefor popup
Session textval
Session Titefor popup
Show default content
Parameters
Description
- Series DescriptionShielded
- L (µH)1.0
- RDC (typ) (mΩ)11
- IR (40K) (A)7.5
- Isat (30%) (A)11.2
- Size Code7345
- A Dimension (L) (mm)7.30
- B Dimension (W) (mm)7.30
- C Dimension (H) (mm)4.50
- Operating Temp (max) (℃)125
- Mounting TypeSMD
The MPL-SR7345-1R0 is a shielded inductor with an MnZn core for high saturation current.
-
Show more
Show less
Features & Benefits
- Size: 7.3mmx7.3mmx4.5mm
- Shielded Construction
- MnZn Core for Higher Saturation Current
- Max Operating Temp: +125°C
- RoHS/REACH-Compliant; Halogen-Free
Show more
Show less
Active Part Numbers:
MPL-SR7345-1R0
MPL-SR7345-1R0 Resources
-
PRODUCT CATEGORY
SHIELDED INDUCTORSPRODUCT CATEGORY -
PRODUCT CATEGORY
INDUCTORSPRODUCT CATEGORY -
PRODUCT
MPL-AT2512-1R5CPRODUCT1.5μH, Low-Profile Molded Inductor
-
PRODUCT
MPL-AT2512-4R7CPRODUCT4.7μH, Low-Profile Molded Inductor
-
PRODUCT
MPL-AT2512-1R0CPRODUCT1.0μH, Low-Profile Molded Inductor
-
PRODUCT
MPL-AT2512-2R2CPRODUCT2.2μH, Low-Profile Molded Inductor
-
PRODUCT
MPL-AT2512-R47CPRODUCT0.47μH, Low-Profile Molded Inductor
-
PRODUCT
MPL-SR7345-101PRODUCT100μH Shielded Inductor
-
PRODUCT
MPL-SR7345-100PRODUCT10μH Shielded Inductor
-
PRODUCT
MPL-SR7345-150PRODUCT15μH Shielded Inductor
-
PRODUCT
MPL-SR7345-220PRODUCT22μH Shielded Inductor
-
PRODUCT
MPL-SR7345-330PRODUCT33μH Shielded Inductor
-
PRODUCT
MPL-SR7345-470PRODUCT47μH Shielded Inductor
-
PRODUCT
MPL-SR7345-6R8PRODUCT6.8μH Shielded Inductor
-
PRODUCT
MPL-SR7345-3R3PRODUCT3.3μH Shielded Inductor
-
PRODUCT
MPL-SR7345-2R2PRODUCT2.2μH Shielded Inductor
-
PRODUCT
MPL-SR7345-1R5PRODUCT1.5μH Shielded Inductor
-
PRODUCT
MPL-SR7345-4R7PRODUCT4.7μH Shielded Inductor
-
PRODUCT
MPL-AT2512-100CPRODUCTLow-Profile Molded Inductor, 10μH
-
PRODUCT
MPL-SE4030-R68PRODUCTSemi-Shielded Inductor 0.68μH
-
PRODUCT
MPL-SE4030-330PRODUCTSemi-Shielded Inductor 33μH
-
PRODUCT
MPL-SE4030-470PRODUCTSemi-ShieldedInductor47μH
-
PRODUCT
MPL-AT2512-2R2PRODUCTLow-Profile Molded Inductor 2.2μH
-
PRODUCT
MPL-AT2512-4R7PRODUCTLow-Profile Molded Inductor 4.7μH
-
PRODUCT
MPL-SE6040-150PRODUCTSemi-Shielded Inductor 15µH
Order
Log in to your account
Create New Account