Monolithic 3A,23V, 500kHz Synchronous Step-down Converter

Talk to an Engineer or get a Quote



Upgrade to myMPS+

Product Description

The MP8773 is a monolithic high frequency synchronous rectified step-down switch mode converter with built in internal power MOSFETs. It offers a very compact solution to achieve more than 3A output current over a wide input supply range with excellent load and line regulation. The integrated low side FET achieves 19mO for high efficiency. The MP8773 operates at high efficiency over a wide output current load range. Current mode operation provides fast transient response and eases loop stabilization. The device also uses proprietary AAM operation for high efficiency. Full protection features include OCP and thermal shut down. The MP8773 is available in space saving 3mm x 4mm 14-pin QFN and 8 pin SOIC with exposed pad packages.

Product Features

  • Wide 4.5 to 23V Operating Input Range
  • 3A Output Current
  • 19mO LS FET
  • Proprietary Switching Loss Reduction Technique
  • Fixed 500kHz Switching Frequency
  • Internal Compensation
  • OCP Protection and Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in 14-pin QFN3x4 and SOIC8E packages


  • fsw (max) (kHz)500
  • Vin (min) (V)4.5
  • Vin (max) (V)23
  • Iout (max) (A)3
  • Isw Limit (typ) (A)4.5
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.805
  • Iq (typ) (mA)1
  • Regulated Outputs1
  • Vout (min) (V)0.8
  • mps_Status3
  • GradeCatalog
  • Common FeaturesLight-Load Efficiency, Power Good, Synchronous Rectification

Reference Materials


Reliability Report