26V, 8A, Low IQ, High-Current, Synchronous, Step-Down Converter

Learn about our Evaluation Kit
Talk to an Engineer or get a Quote



Upgrade to myMPS+

Product Description

The MP8759 is a fully integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter. It offers a very compact solution that achieves 8A of continuous output current and 10A peak output current with excellent load and line regulation over a wide input supply range. The MP8759 operates with high efficiency over a wide output-current load range based on MPS?proprietary switching loss reduction technique and internal low RDS(ON) power MOSFETs. Adaptive constant-on-time (COT) control mode provides fast transient response and eases loop stabilization. The DC auto-tune loop provides good load and line regulation. Full protection features include over-current limit, over-voltage protection (OVP), under-voltage protection (UVP), and thermal shutdown. The converter requires a minimum number of external components and is available in a QFN-12 (2mmx3mm) package.

Product Features

  • Wide 4.5V to 26V Operating Input Range
  • Output Adjustable from 0.6V
  • Ultrasonic Mode (USM)
  • 117? Low Quiescent Current
  • 8A Continous Output Current
  • 10A Peak Output Current
  • Adaptive COT for Fast Transient
  • DC Auto-Tune Loop
  • 1% Reference Voltage
  • Internal Soft Start
  • Output Discharge
  • 700kHz Switching Frequency
  • OCP, OVP, UVP (Hiccup), and Thermal Shutdown
  • Available in a QFN-12 (2mmx3mm) Package


  • fsw (max) (kHz)700
  • Vin (min) (V)4.5
  • Vin (max) (V)26
  • Iout (max) (A)8
  • Isw Limit (typ) (A)12
  • Vfb (typ) (V)0.6
  • Iq (typ) (mA)0.117
  • Regulated Outputs1
  • Vout (max) (V)5.5
  • Vout (min) (V)0.6
  • mps_Status2
  • GradeCatalog
  • PackageQFN-12 (2x3)
  • Control ModeCOT
  • Common FeaturesLight-Load Efficiency, Power Good, Synchronous Rectification
  • Special FeaturesDC Auto-Tune Loop, Ultrasonic Mode

Evaluation Kit


Kit details

The EV8759-D-00A is used for demonstrating the performance of MP8759, a fully-integrated, high efficiency, synchronous step-down switch mode converter. MP8759 provides up to 8A continuous output current and 10A peak output current over a wide input supply range with constant-on-time control for fast loop response.

This part requires minimum number of external components and is available in QFN12 (2mmx3mm) package

$25.00 + tax