Fast Turn-off Intelligent Rectifier MP6902 in a TSOT23-6 Package

Talk to an Engineer or get a Quote



Upgrade to myMPS+

Product Description

The MP6902A is a low-drop diode emulator IC for flyback converters, which replaces Schottky rectification diodes to achieve high efficiency when combined with an external switch. The MP6902A regulates the forward drop of an external switch to about 70mV and switches it off as soon as the voltage becomes negative. The MP6902A has a light-load sleep mode that reduces the quiescent current to 300?.

Product Features

  • Supports DCM and Quasi-Resonant Flyback Converters
  • Works with 12V Standard and 5V Logic Level MOSFETs
  • Compatible with Energy Star, 1W Standby Requirements
  • VDD Range from 8V to 24V
  • 70mV VDS Regulation Function(1)
  • Fast Turn-Off Total Delay of 20ns
  • Max 400kHz Switching Frequency
  • Light-Load Mode Function(1) with 300? Quiescent Current
  • Supports High-Side and Low-Side Rectification
  • Power Savings of Up to 1.5W in a Typical Notebook Adapter
  • Available in a TSOT23-6 Package


  • fsw (max) (kHz)400
  • Iq (mA)2
  • Iop (mA)8
  • Drain Rating180
  • VDD (min) (V)8
  • VDD (max) (V)24
  • Pout (max) (W)150
  • mps_Status2
  • Mps StatusNew
  • TypeController
  • GradeCatalog
  • Light-Load FunctionYes
  • Power Range DefinedNo