3.3V/5V, Single-Channel 1.5A Current-Limited Power Distribution Switch

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP62170/MP62171 Power Distribution Switch features internal current limiting to prevent damage to host devices due to faulty load conditions. The MP62170/MP62171 analog switch has 75mO on-resistance and operates from 2.7V to 5.5V input. It is available with guaranteed current limits, making it ideal for load switching applications. The MP62170/MP62171 has built-in protection for both over current and increased thermal stress. For over current, the device will limit the current by changing to a constant current mode. As the temperature increases as a result of short circuit, then the device will shut off. The device will recover once the device temperature reduces to approx 120?. MP62170/MP62171 is available in 8-pin MSOP and SOIC package without exposed pad.

Product Features

  • 1.5A Continuous Current
  • Accurate Current Limit
  • 2.7V to 5.5V Supply Range
  • 90? Quiescent Current
  • 75mO MOSFET
  • Thermal-Shutdown Protection
  • Under-Voltage Lockout
  • 8ms FLAG Deglitch Time
  • No FLAG Glitch During Power Up
  • Reverse Current Blocking
  • Active High & Active Low Options
  • SOIC8 & MSOP8 Packages


  • Output DischargeNo
  • EnableActive High
  • Fault FlagOver Current,Active Low
  • Ilimit (A)2.3
  • Rds(on) (mΩ)75
  • GradeCatalog
  • mps_Status1
  • Channels1
  • Iq (typ) (µA)90
  • Iout (max) (A)1.5
  • Vin (max) (V)5.5
  • Vin (min) (V)2.7