5.5V, 2.4A, Low RDS(ON) Load Switch

Talk to an Engineer or get a Quote



Upgrade to myMPS+

Product Description

The MP5075 provides up to 2.4A of load protection over a 3V to 5.5V voltage range with a small RDS(ON) in a space-saving package. The MP5075 is a very high-efficiency and space-saving solution for notebooks, tablets, and other portable and battery-operated applications. With a fixed soft-start function, the MP5075 can prevent inrush current during circuit start-up. The MP5075 also provides output discharge functions, over-current protection (OCP), and thermal shutdown features. The max load at the output (source) is current-limited. This is accomplished by utilizing sense FET topology. An internal charge pump drives the gate of the power device, allowing for a very low on-resistance DMOS power FET of just 38mO. The MP5075 is available in a space-saving SOT563 (1.6mmx1.6mm) package.

Product Features

  • Integrated 38m? Low RDS(ON) MOSFETs
  • Wide VIN Range from 3V to 5.5V
  • <5? Shutdown Current
  • Typical 3A Current Limit
  • Output Discharge Function
  • Internal Fixed 450? Soft-Start Time
  • <200ns Short-Circuit Protection Response Time
  • Thermal Protection
  • Available in a SOT563 (1.6mmx1.6mm) Package


  • Enable3
  • Ilimit (A)3
  • Special FeaturesOutput Discharge
  • Rds(on) (mΩ)38
  • GradeCatalog
  • mps_Status2
  • Channels1
  • Iq (typ) (µA)230
  • Iout (max) (A)2.4
  • Vin (max) (V)5.5
  • Vin (min) (V)3