- MP4588
MP4588
100V, 0.8A, High-Efficiency, Synchronous Step-Down Converter with Integrated Power MOSFETs
Session textval
Session Titefor popup
Description
The MP4588 is a high-efficiency, synchronous, step-down converter with integrated power MOSFETs. It provides 0.8A of output current (IOUT) in a buck topology from an input power supply of up to 100V.
The MP4588 features constant-on-time (COT) control, which provides fast transient response and facilitates loop stabilization.
The MP4588 supports high-efficiency pulse-skip mode (PSM) while operating under light-load conditions. The valley current-limit circuits protect against overload and short-circuit conditions.
The MP4588 is available in a QFN-14L (3mmx3mm) package.
-
Show more
Show less
Features & Benefits
- 8V to 100V Input Voltage (VIN) Range
- 1V to 30V Output Voltage (VOUT) Range
- 90% Maximum Operation Duty Cycle
- 550mΩ/240mΩ Internal Power MOSFETs
- Constant-On-Time (COT) Control
- Internal Soft Start and Loop Compensation
- Over-Current Protection (OCP)
- Short-Circuit Protection (SCP) with Hiccup Mode
- High-Efficiency Pulse-Skip Mode (PSM) under Light-Load Conditions
- Available in a QFN-14L (3mmx3mm) Package
Active Part Numbers:
MP4588GQ-Z MP4588GQ-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP4588 Resources
-
PRODUCT CATEGORY
VIN (MAX) > 48VPRODUCT CATEGORY -
PRODUCT
MP4587PRODUCT80V, 8A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP4586PRODUCT80V, 6A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP8887PRODUCT65V, 9A, High-Efficiency Buck Converter with I2C Interface, Configurable Frequency, and Adjustable OCP
-
PRODUCT
MP8880APRODUCT60V, 4.5A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface
-
PRODUCT
MP4583PRODUCT100V, 3A, 8μA IQ, Synchronous Step-Down DC/DC Converter
-
PRODUCT
MP4582PRODUCT100V, 2A, 8μA IQ, Synchronous Step-Down DC/DC Converter
-
PRODUCT
MP9486APRODUCT100V Input, 3.5A, Switching Current Limit Step-Down Converter
-
PRODUCT
MP4570PRODUCT3A, 4.5V-55V Input, Frequency Programmable, Fully Integrated Synchronous, Step-Down Converter
-
PRODUCT
MP2456PRODUCT0.5A, 50V, 1.2MHz Step-Down Converter in TSOT23-6
-
PRODUCT
MPQ2459-AEC1PRODUCT0.5A, 55V, 480kHz Step-Down Converter with AEC-Q100 qualification
-
PRODUCT
MP2459PRODUCT0.5A, 55V, 480kHz Step-Down Converter in a TSOT23-6
-
PRODUCT
MP4562PRODUCT60V, 2A Step-Down Converter with Configurable Frequency Up to 2.5MHz in a TSOT23-8 Package
-
PRODUCT
MP4576PRODUCTHigh-Efficiency, 600mA, 60V, Fully Integrated, Synchronous Buck Converter
-
PRODUCT
MP4541PRODUCT80V, 0.8A, High-Efficiency, Synchronous, Step-Down Converter with Integrated Power MOSFETS
-
PRODUCT
MP4573PRODUCT60V, 2.5A, Fully Integrated, High-Efficiency, Synchronous Buck Converter
-
PRODUCT
MP4572PRODUCTHigh-Efficiency, 2A, 60V, Fully Integrated Synchronous Buck Converter
-
PRODUCT
MP4581PRODUCT100V, 0.8A Synchronous Buck Converter
-
PRODUCT
MPQ4561-AEC1PRODUCT1.5A, 2MHz, 55V Step-Down Converter
-
PRODUCT
MP8880PRODUCT60V, 4A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface
-
PRODUCT
MP4571PRODUCTHigh-Efficiency, 1A, 60V, Fully Integrated Synchronous Buck Converter
-
PRODUCT
MPQ4572PRODUCTHigh-Efficiency, 2A, 60V, Fully Integrated, Synchronous Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MP9486PRODUCT100V Input, 1A, Step-Down Converter
-
PRODUCT
MP9485PRODUCT100V Input, 500mA, Step-Down Converter
-
PRODUCT
MPQ2456PRODUCTIndustrial Grade, 0.5A, 50V, 1.2MHz Step-Down Converter in TSOT23-6
Log in to your account
Create New Account