High Efficiency 3A, 36V Max, Synchronous Step Down Converter with PG and Ext. Sync

Talk to an Engineer or get a Quote



Upgrade to myMPS+

Product Description

The MP4423 is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. It offers a very compact solution to achieve a 3A continuous output current with excellent load and line regulation over a wide input supply range. The MP4423 has synchronous mode operation for higher efficiency over the output current load range. Current-mode operation provides fast transient response and eases loop stabilization. Full protection features include over-current protection and thermal shut down. The MP4423 requires a minimal number of readily-available standard external components, and is available in a space-saving QFN-8 (3mmx3mm) package.

Product Features

  • Wide 4V to 30V Continuous Operating Input Range
  • 36V Input Transient Tolerance for Automotive Load Dump
  • 85mO/55mO Low RDS(ON) Internal Power MOSFETs
  • High-Efficiency Synchronous Mode Operation
  • Default 410kHz Switching Frequency
  • Synchronizes to a 200kHz to 2.2MHz External Clock
  • High Duty Cycle for Automotive Cold-crank
  • Power-Save Mode
  • Internal Soft-Start
  • Power Good
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an QFN-8 (3mmx3mm) package


  • fsw (max) (kHz)410
  • Vin (min) (V)4
  • Vin (max) (V)30
  • Iout (max) (A)3
  • Isw Limit (typ) (A)4.4
  • Max Duty Cycle (%)0.95
  • Vfb (typ) (V)0.792
  • Iq (typ) (mA)0.5
  • Regulated Outputs1
  • Vout (max) (V)32.4
  • Vout (min) (V)0.8
  • mps_Status2
  • GradeCatalog
  • Control ModeCurrent Mode
  • Common FeaturesLight-Load Efficiency, Power Good, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync

Reference Materials


Reliability Report