- MP4236A
MP4236A
36V, 8A Switching Current, Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP
Session textval
Session Titefor popup
- Vin (min) (V)4
- Vin (max) (V)36
- Isw (typ) (A)12, 10
- Iq (typ) (mA)0.35, 0.13
- Vfb (V)0.4, 0.96, 2
- fsw (max) (kHz)336, 500, 690, 1380, 2300
- Package (mm)QFN-18 (3x4)
The MP4236A is a buck-boost converter with four power switches. The device can deliver up to 60W of output power (POUT) at a certain input supply voltage (VIN) range with excellent efficiency.
The MP4236A is suitable for battery pre-regulators, USB Power Delivery (PD), and wireless charging applications. It can work well with external USB PD or wireless charging controllers via the I2C interface.
The I2C interface and one-time programmable (OTP) memory provide flexibility for configurable parameters.
The adjustable switching frequency (fSW, up to 2MHz) during continuous conduction mode (CCM) greatly reduces external inductor and capacitor requirements. Fault protections include constant-current (CC) limiting, output and input over-voltage protection (OVP), and thermal shutdown (TSD).
The MP4236A requires a minimal number of readily available, standard external components, and is available in a small QFN-18 (3mmx4mm) package with wettable flanks.
-
Show more
Show less
Features & Benefits
- Accurate Output Current Monitor (IMON)
- 350μA Low Quiescent Current (IQ)
- 8A Average Inductor Current (IL)
- 4V to 36V Operating Voltage Range
- 1V to 26V Output Voltage (VOUT) Range
- 0.0V to 2.047V, I2C-Configurable Reference Voltage (VREF) Range with 0.5mV Resolution
- SWA/SWB/SWC/SWD On Resistance (RDS(ON)): 15mΩ/21mΩ/14mΩ/13mΩ
- Integrated 5V/60mA Low-Dropout (LDO) Regulator to Supply External Microcontroller Unit (MCU)
- Selectable Input or Output Constant-Current (CC) Limit with 5% Accuracy via Factory Trimming
- Input Over-Voltage Protection (OVP) Function
- Selectable 280kHz, 420kHz, 600kHz, 1.2MHz, or 2MHz Switching Frequency (fSW) with Frequency Spread Spectrum (FSS)
- External Clock Synchronization
- Selectable Automatic Pulse-Frequency Modulation (PFM), Pulse-Width Modulation (PWM) Mode, or Forced PWM Mode
- Line Drop Compensation
- Power Good (PG) Indication
- I2C, Alert, and One-Time Programmable (OTP) Memory
- Enable (EN) Shutdown Passive Discharge
- Available in a QFN-18 (3mmx4mm) Package
Active Part Numbers:
MP4236AGLE-xxxx-Z MP4236AGLE-xxxx-P MP4236AGLE-0000-Z MP4236AGLE-0000-P MP4236AGLE-0001-Z MP4236AGLE-0001-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP4236A Resources
-
PRODUCT CATEGORY
BUCK/BOOSTPRODUCT CATEGORY -
PRODUCT
MP4235PRODUCT36V, 6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface
-
ARTICLE
DC/DC CONVERTERS: COMMON TYPES, FUNCTIONALITY, KEY PARAMETERS AND APPLICATIONSARTICLEDC/DC converters are essential components in many electronic systems, responsible for converting one level of direct current (DC) voltage to another. They are used to regulate and stabilize voltage levels in various electronic systems, ensuring that components receive the appropriate designated voltage for optimal performance and safety as depicted in Figure 1. They play a crucial role in multiple...
-
PRODUCT
MP28160PRODUCT5.5V/0.5A High-Efficiency Integrated Buck-Boost Converterwith 3.3V Fixed Output in 1.4x1.8mm CSP Package
-
PRODUCT
MP28164PRODUCTHigh-Efficiency, Single-Inductor, Buck-Boost Converter with 4.2A Switches
-
ARTICLE
AN INTRODUCTION TO MPS’S BOOST, BUCK, AND BUCK-BOOST CONVERTERSARTICLEConverters are one of the most simplistic and necessary devices in modern electronics. As their name implies, converters are meant to convert a given value to a target value. This functionality is vital for any system where connected devices may not have specifications that perfectly match one another, and they can be implemented in smartphones, smart trackers that can quickly communicate location...
-
PRODUCT
MP28167-NPRODUCT2.8V to 22V VIN, 3A IOUT, Integrated Buck-Boost Converter with Four MOSFETS and PG Indication
-
PRODUCT
MP4246PRODUCT6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface
-
PRODUCT
MP28167-BPRODUCT2.8V to 22V VIN, 3A IOUT, Four-Switch, High-Frequency, Integrated Buck-Boost Converter with PG Indication
-
PRODUCT
MP2980PRODUCT36V, Synchronous Buck-Boost Controller with Digital Interface and Current Monitor
-
PRODUCT
MP4248PRODUCT36V, 140W, Buck-Boost with Integrated Low-Side MOSFETs, Supports High-Side Current Sense and I2C Interface
-
PRODUCT
MP2984PRODUCT36V, Synchronous Buck-Boost Controller with Current Monitoring, Serial Interface, and Adjustable OCP via IPWM
-
PRODUCT
MP28162PRODUCTHigh-Efficiency, Synchronous Buck-Boost Converter with 1.5A MOSFETs in a Small WLCSP Package
-
PRODUCT
MP4247PRODUCT36V, 100W, Buck-Boost Converter with Integrated Low-Side MOSFETs and I2C Interface
-
PRODUCT
MP28167PRODUCT2.8V-22V VIN, 3A IOUT, 4-Switch Integrated Buck-Boost Converter with Fixed 5V Output
-
PRODUCT
MP28167-APRODUCT2.8V to 22V VIN, 3A IOUT, 4-Switch, Integrated Buck-Boost Converter with FB Pin
-
PRODUCT
MP2155PRODUCTHigh-Efficiency, Single-Inductor Buck-Boost Converter with 2.2A Switches
-
PRODUCT
MP4245PRODUCT36V, 6A Peak, Buck-Boost Converter with I2C Interface for Power Delivery
-
PRODUCT
MPQ28164PRODUCTHigh-Efficiency, Single-Inductor, Buck-Boost Converter with 4.2A Switches
-
PRODUCT
MP5461PRODUCTDual Input, 4-Switch Integrated Buck-Boost Converter with Input ORing and Selection
-
PRODUCT
MP8859PRODUCT2.8 - 22V VIN, 3A IOUT, 4-Switch, Integrated Buck-Boost Converter with I2C Interface
-
PRODUCT
MP8860PRODUCT2.8 - 22V VIN, 1A IOUT, 4-Switch,Integrated Buck-Boost Converter with I2C Interface
-
PRODUCT
MP28163PRODUCTHigh Efficiency Single Inductor Buck-Boost Converter with 2.9A Switches
-
PRODUCT
MP4201PRODUCT100V, 25A, Synchronous, Bidirectional, Buck-Boost Controller with I2C, Battery Charging, and Adjustable OCP for USB EPR Power Delivery
-
PRODUCT
MP5038PRODUCTUSB PD Source Controller with 7 Configurable PDOs and Load-Shedding
Log in to your account
Create New Account