4.5A, 42V, 420kHz Step-Down Converter 4.5A, 42V, 420kHz Step-Down Converter

Talk to an Engineer or get a Quote



Upgrade to myMPS+

Product Description

The MP38894 is a monolithic step-down switch mode converter with a built in internal power MOSFET. It achieves 4.5A continuous output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle?y?ycle current limiting and thermal shutdown. The MP38894 requires a minimum number of readily available standard external components and is available in an 8-pin SOIC package with exposed pad.

Product Features

  • Wide 4.5V to 42V Operating Input Range
  • 4.5A Continuous Output Current
  • 0.808V ?% Reference
  • 100mO Internal Power MOSFET Switch
  • Synchronizable Gate Driver Delivers up to 95% Efficiency
  • Fixed 420kHz Frequency
  • Synchronizable up to 1.5MHz
  • Cycle-by-Cycle Over Current Protection with Hiccup retry
  • Thermal Shutdown
  • Output Adjustable from 0.8V to 15V
  • Stable with Low ESR Output Ceramic Capacitors
  • Available in a Thermally Enhanced 8-Pin SOIC Package


  • fsw (max) (kHz)420
  • Vin (min) (V)4.5
  • Vin (max) (V)42
  • Iout (max) (A)4.5
  • Isw Limit (typ) (A)6.5
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.808
  • Iq (typ) (mA)0.9
  • Regulated Outputs1
  • Vout (max) (V)15
  • Vout (min) (V)0.8
  • mps_Status1
  • GradeCatalog
  • Common FeaturesSynchronous Rectification
  • Special FeaturesExternal Frequency Sync