Ultra low voltage, 4A, 5.5V Synchronous Step-Down Switching Regultor

Talk to an Engineer or get a Quote



Upgrade to myMPS+

Product Description

The MP38115 is an internally compensated 1.5MHz fixed frequency PWM synchronous step-down regulator. MP38115 operates from a 1.1V to 5.5V input and generates an output voltage as low as 0.8V. The MP38115 integrates a 60mO high side switch and a 60mO synchronous rectifier for high efficiency without an external Schottky diode. With peak current mode control and internal compensation, the MP38115 based solution delivers a very compact footprint with a minimum component count. The MP38115 is available in a small 3x3mm 10-lead QFN package.

Product Features

  • 4A Output Current
  • Input Operation Range: 1.1V to 5.5V
  • 60mO Internal Power MOSFET Switches
  • All Ceramic Capacitor Design
  • Up to 95% Efficiency
  • 1.5MHz Fixed Switching Frequency
  • Adjustable Output from 0.8V to 0.9xVIN
  • Internal Soft-Start
  • Frequency Synchronization Input
  • Power Good Output
  • Cycle-by-Cycle Current Limiting
  • Hiccup Short Circuit Protection
  • Thermal Shutdown
  • 3x3mm 10-Lead QFN Package


  • fsw (max) (kHz)1500
  • Vin (min) (V)1.1
  • Vin (max) (V)5.5
  • Iout (max) (A)4
  • Isw Limit (typ) (A)6.5
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)0.75
  • Regulated Outputs1
  • Vout (max) (V)4.9
  • Vout (min) (V)0.8
  • mps_Status3
  • GradeCatalog
  • Common FeaturesSynchronous Rectification
  • Special FeaturesExternal Frequency Sync