MP2690

Active
All-in-One, 2.5A Battery Charger w/ 2.1A Boost Current

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP2690 is a highly integrated, flexible, switch-mode battery charger with system power-path management and is designed for single-cell Li-ion or Li-polymer battery use in a wide range of applications. The IC can operate in both charge mode and boost mode to allow for full system and battery power management. The IC has an integrated IN-to-SYS pass-through path to pass the input voltage to the system. The pass-through path has built-in over-voltage and over-current protection and has a higher priority over the charging path. When the input power is present, the device operates in charge mode. The MP2690 detects the battery voltage automatically and charges the battery in three phases: trickle current, constant current, and constant voltage. Other features include charge termination and auto-recharge. The MP2690 also integrates both input current limit and input voltage regulation to manage input power and meet the priority of the system power demand. In the absence of an input source, the IC switches to boost mode through PB to power SYS from the battery. In boost mode, OLIM programs the output current limit, and the IC turns off at light load automatically. The IC also uses output short-circuit protection to disconnect the battery from the load completely in the event of a short-circuit fault. The MP2690 resumes normal operation once the short-circuit fault is removed. The 4-LED driver is integrated for voltage-based fuel gauge indication. Together with torch-light con

Product Features

  • Up to 14V Sustainable Input Voltage
  • 4.65V to 6V Operating Input Voltage Range
  • Power Management Function, Integrated Input Current Limit, Input Voltage Regulation
  • Up to 2.5A Programmable Charge Current
  • Trickle-Charge Function
  • Selectable 4.2V/4.35V/4.45V Charge Voltage with 0.5% Accuracy
  • 4-LED Driver for Battery Fuel Gauge Indication
  • Automatic Turn-Off at Light Load
  • Input Source Detection
  • Output Source Signaling
  • Torch-Light Control
  • Negative Temperature Coefficient Pin for Battery Temperature Monitoring
  • Programmable Timer Back-Up Protection
  • Thermal Regulation and Thermal Shutdown
  • Internal Battery Reverse Leakage Blocking
  • Integrated Over-Voltage Protection (OVP) and Over-Current Protection (OCP) for Pass-Through Path
  • Reverse Boost Operation Mode for System Power
  • Up to 2.1A Programmable Output Current Limit for Boost Mode
  • Integrated Short-Circuit Protection (SCP) and Output Over-Voltage Protection for Boost Mode

Parametrics

  • Operating Vin (min) (V)3.6
  • Operating Vin (max) (V)5.8
  • Absolute Vin (max) (V)14
  • Cells1
  • GradeCatalog
  • NVDCNo
  • Vbatt (max) (V)4.45
  • Vbatt (min) (V)4.2
  • Battery TypeLi-Ion, Li-Polymer
  • Iotg (A)2.1
  • Iin (max) (A)3
  • Icharge (max) (A)2.5
  • Votg (max) (V)5
  • TopologyBuck
  • fsw (kHz)600
  • Vtc (V)3
  • Vrechg (mV)4
  • Control InterfaceStandalone
  • Special FeaturesFuel Gauge, Input Bypass Power Path, Power Bank Output Mode, Shipping Mode, USB BC1.2 Detection, USB OTG (Boost Mode), VIN Regulation (Max Power Point Tracking)
  • PackageQFN-26 (4x4)
  • TimerYes
  • NTC MonitoringNo
  • EN ControlNo
  • Internal LDONo
  • Charge Status Yes
  • mps_Status2
  • Mps StatusActive