Integrated 100V Load Dump Protection, 2A Step Down Regulator with Output Current Control

Talk to an Engineer or get a Quote



Upgrade to myMPS+

Product Description

The MP2495 is a monolithic step-down switch mode converter with a programmable output current limit and an integrated input over-voltage protection switch It achieves 2.0A continuous output current over a wide input supply range with excellent load and line regulation. The maximum output current can be programmed by sensing current through the inductor DC resistance (DCR) or an accurate sense resistor. Fault condition protection includes cycle?y?ycle current limiting and thermal shutdown. The MP2495 can survive high-voltage transients such as those found in automotive and industrial applications. The MP2495 requires a minimum number of readily available standard external components. The MP2495 is available in a 16-pin SOIC package.

Product Features

  • Replaces External Transorb
  • Input Surge Protection Up to 100V
  • Programmable up to 2.0A Output Current
  • Output Adjustable from 0.8V to 15V
  • Programmable Output Current Limit Without Power Loss
  • 0.25O Internal Power MOSFET Switch
  • Stable with Low ESR Output Ceramic Capacitors
  • 95% Efficiency @ 500mA (Vo=5V)
  • Fixed 700kHz Frequency
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Available in a 16-Pin SOIC Package


  • fsw (max) (kHz)700
  • Vin (min) (V)6.5
  • Vin (max) (V)16
  • Iout (max) (A)2
  • Isw Limit (typ) (A)2.6
  • Vfb (typ) (V)0.805
  • Iq (typ) (mA)0.5
  • Regulated Outputs1
  • Vout (max) (V)15
  • Vout (min) (V)0.8
  • mps_Status1
  • GradeCatalog
  • Control ModeCurrent Mode
  • Common FeaturesExternal Soft Start

Reference Materials


Reliability Report