3A, 19V, 40uA Iq, High Efficiency, Step-Down Converter with PG and External SS

Learn about our Evaluation Kit
Talk to an Engineer or get a Quote



Upgrade to myMPS+

Product Description

The MP2316 is a fully-integrated, high efficiency, synchronous, step-down switch-mode converter, featuring only 40? quiescent current. This very compact device achieves 3A continuous output current over a wide input supply range with excellent load and line regulation, and can operate with high efficiency over a wide output current load range. It? optimized for battery-operated applications and applications requiring high light load efficiency. With Constant On-Time control, the MP2316 provides very fast transient response, easy loop design as well as very tight output regulation. Full protection features include SCP, OCP, UVP, and thermal shutdown. The MP2316 requires a minimal number of readily available standard external components with a space saving 2mmx3mm 14-pin QFN package.

Product Features

  • 4V to 19V Operating Input Range
  • 3A Output Current
  • 40? Quiescent Current
  • Output Adjustable from 0.6V
  • 90mO/30mO High Side/Low Side RDS(ON) for Internal Power MOSFETs
  • Power Good Indicator
  • Programmable Soft-Start Time
  • PWM/PFM Mode Selectable
  • Programmable Switching Frequency
  • Thermal Shutdown
  • Short Circuit Protection: Hiccup Mode
  • Available in QFN14 (2mmx3mm) Package


  • fsw (max) (kHz)0
  • Vin (min) (V)4
  • Vin (max) (V)19
  • Iout (max) (A)3
  • Isw Limit (typ) (A)8
  • Vfb (typ) (V)0.6
  • Iq (typ) (mA)0.04
  • Regulated Outputs1
  • Vout (min) (V)0.6
  • mps_Status2
  • GradeCatalog
  • Control ModeCOT
  • Common FeaturesExternal Soft Start, Light-Load Efficiency, Power Good, Synchronous Rectification
  • Special FeaturesProgrammable Frequency

Reference Materials


Reliability Report


Evaluation Kit


Kit details

The EV2316-D-00A is used for demonstrating the performance of MP2316, a fully-integrated, high efficiency, synchronous step-down switch mode converter with the feathered 40uA quiescent current. MP2316 provides up to 3A continuous output current over a wide input supply range with constant-on-time control for fast loop response.

High power efficiency over a wide load range is achieved by scaling down the switching frequency at light load to reduce the switching related loss by constant on time control. Short circuit and thermal shutdown provides reliable, fault-tolerant operation.

MP2316 is available in 2mmx3mm 14-pin QFN package.

$25.00 + tax