8A, 4-16V Input, High-Efficiency Synchronous Step-Down Converter with Programmable Current Limit and Soft Start Time Selectable Frequency and Mode of Operation

Learn about our Evaluation Kit
Talk to an Engineer or get a Quote



Upgrade to myMPS+

Product Description

The MP2276 is a fully integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter. It offers a very compact solution that achieves up to 8A of continuous output current with excellent load and line regulation over a wide input supply range. The MP2276 operates at high efficiency over a wide output current load range. The MP2276 uses constant-on-time (COT) control for fast transient response and eased loop stabilization. Output voltage start-up is controlled by an internal 1.7ms timer, which can be increased by adding a capacitor on SS/TRK. An open-drain power good (PG) signal indicates when the output is within its nominal voltage range. Full protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP). The MP2276 requires a minimal number of readily available, standard, external components and is available in a QFN-14 (2mmx3mm) package.

Product Features

  • Wide 4V to 16V Input Voltage Range
  • 8A Continuous Output Current
  • 24mO/10mO Low RDS(ON) Integrated Power MOSFETs
  • Adaptive Constant-On-Time (COT) for Ultrafast Transient Response
  • Stable with Zero ESR Output Capacitor
  • Programmable Current Limit
  • Selectable Forced CCM or Pulse-Skip Operation at Light Load
  • Excellent Load Regulation
  • Programmable Soft-Start Time from 1.7ms
  • Pre-Bias Start-Up
  • Selectable 600kHz, 1100kHz, or 2000kHz Switching Frequency
  • Hiccup Over-Current Protection (OCP)
  • Auto-Retry Over-Voltage Protection (OVP) and Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a QFN-14 (2mmx3mm) Package


  • fsw (max) (kHz)2000
  • Vin (min) (V)4
  • Vin (max) (V)16
  • Iout (max) (A)8
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)0.6
  • Regulated Outputs1
  • Vout (max) (V)6
  • Vout (min) (V)0.8
  • mps_Status2
  • GradeCatalog
  • PackageQFN-14 (2x3)
  • Control ModeCOT
  • Common FeaturesLight-Load Efficiency, Power Good, Synchronous Rectification
  • Special FeaturesProgrammable Current Limit, Programmable Frequency

Evaluation Kit


Kit details

The EV2276-D-00A is an evaluation board for the MP2276, a high efficiency, monolithic, synchronous step-down converter.

The EV board can deliver 8A continuous load current over a wide operating input range. High efficiency can be achieved over a wide output current load range.

The MP2276 adopts internally compensated constant-on-time (COT) control mode that provides fast transient response and eases loop stabilization.

This EV board can be turned on or off via a remote ON/OFF input (EN) that is referenced to ground. This input is compatible with popular logic devices.

$25.00 + tax