1.25MHz, 2.2A Synchronous Step-Down Switcher

Learn about our Evaluation Kit
Talk to an Engineer or get a Quote



Upgrade to myMPS+

Product Description

The MP2117 is an internally compensated 2.2A synchronous step-down switcher. The operating frequency is internally set at 1.25MHz. MP2117 is ideal for powering portable equipment that runs from a single cell Lithium-Ion (Li+) Battery. The MP2117 can provide up to 2.2A continuous load current from a 2.5V to 6V input voltage. The output voltage can be regulated as low as 0.6V. 100% duty cycle provides low dropout operation that extends operating time in battery-operated systems. The MP2117 features an integrated high side switch and synchronous rectifier for high efficiency. With peak current mode control and internal compensation, the MP2117 can be stabilized with ceramic capacitors and small inductors. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown. MP2117 is available in the small 10-pin 3mmx3mm QFN and SOIC-8 packages.

Product Features

  • 2.2A Output Current
  • 2.5V to 6V Input Range VIN
  • Internal Power MOSFET Switches
  • Low Dropout Operation: 100% Duty Cycle
  • Up to 90% Efficiency
  • Stable with Ceramic Output Capacitors
  • 1? Shutdown Current
  • 1.25MHz Switching Frequency
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Output Short Circuit Protection
  • Internal Soft-start
  • Power On Reset Output
  • Available in a 10-Pin QFN 3x3mm and 8-pin SOIC Packages


  • fsw (max) (kHz)1250
  • Vin (min) (V)2.5
  • Vin (max) (V)6
  • Iout (max) (A)2.2
  • Isw Limit (typ) (A)3.3
  • Max Duty Cycle (%)1
  • Vfb (typ) (V)0.596
  • Iq (typ) (mA)0.35
  • Regulated Outputs1
  • Vout (max) (V)6
  • Vout (min) (V)0.6
  • mps_Status3
  • GradeCatalog
  • Common FeaturesPower Good, Synchronous Rectification
  • Special Features100% Duty Cycle