MP1907

Active
100V, 2.5A, High Frequency Half-bridge Gate Driver

Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP1907 is a high frequency, 100V half bridge N-channel power MOSFET driver. Its low side and high side driver channels are independently controlled and matched with less than 5ns in time delay. Under-voltage lock-out both high side and low side supplies force their outputs low in case of insufficient supply. Both outputs will remain low until a rising edge on either input is detected. The integrated bootstrap diode reduces external component count.

Product Features

  • Drives N-channel MOSFET half bridge
  • 100V VBST voltage range
  • Input signal overlap protection
  • On-chip bootstrap diode
  • Typical 20ns propagation delay time
  • Less than 5ns gate drive mismatch
  • Drive 1nF load with 12ns/9ns rise/fall times with 12V VDD
  • TTL compatible input
  • Less than 150? quiescent current
  • Less than 5? shutdown current
  • UVLO for both high side and low side
  • In 3?mm QFN10 Packages

Parametrics

  • GradeCatalog
  • mps_Status1
  • Mps StatusActive
  • PackageQFN-10 (3x3)
  • Bootstrap Supply (max) (V)100
  • trise (ns)12
  • Turn-On Delay (ns)18
  • tfall (ns)9
  • Turn-Off Delay (ns)20
  • Peak Ipull-up (A)1.5
  • Peak Ipull-down (A)2.5
  • Vin (max) (V)18
  • Vin (min) (V)4.5

Evaluation Kit

GET THIS KIT

Kit details

This is EV board documentation for MP1907. The MP1907 is a high frequency, 100V half bridge N-channel power MOSFET driver. Its low side and high side driver channels are independently controlled and matched with a time delay of less than 5ns. Under-voltage lockout on both high side and low side supplies force their outputs low in case of insufficient supply. The integrated bootstrap diode reduces external component count.

This demo board is configured to a buck converter. INH and INL are independent signals of each other. For simplicity, the user only need to supply a PWM signal to this demo board and the on-board circuitry will generate INH and INL signals with proper dead time. In a real system, the controller will have to take care of dead time adjustment.

$25.00 + tax