High-Efficiency, 3A,16V,500KHz, with AAM (light load mode) Synchronous Step-Down Converter

Talk to an Engineer or get a Quote



Upgrade to myMPS+

Product Description

The MP1495 is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. It offers a very compact solution to achieve a 3A continuous output current with excellent load and line regulation over a wide input supply range. The MP1495 has synchronous mode operation for higher efficiency over the output current load range.?Current-mode operation provides fast transient response and eases loop stabilization.?Full protection features include over-current protection and thermal shut down. The MP1495 requires a minimal number of readily-available standard external components, and is available in a space-saving 8-pin TSOT23 package.

Product Features

  • Wide 4.5V-to-16V Operating Input Range
  • 80mO/30mO Low RDS(ON) Internal Power MOSFETs
  • High-Efficiency Synchronous Mode Operation
  • Fixed 500kHz Switching Frequency
  • Synchronizes to a 200kHz to 2MHz External Clock
  • AAM Power-Save Mode
  • Internal Soft-Start
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-pin TSOT-23 package


  • fsw (max) (kHz)500
  • Vin (min) (V)4.5
  • Vin (max) (V)16
  • Iout (max) (A)3
  • Isw Limit (typ) (A)5
  • Max Duty Cycle (%)0.95
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)0.5
  • Regulated Outputs1
  • Vout (max) (V)13
  • Vout (min) (V)0.8
  • mps_Status1
  • GradeCatalog
  • Control ModeCurrent Mode
  • Common FeaturesLight-Load Efficiency, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync

Reference Materials


Reliability Report