36V, 5V Output, 2.5A, USB Charger

  • Quantity Price
  • 1
    $25.00 /unit
In stock

Talk to an Engineer or get a Quote



Upgrade to myMPS+

Product Description

mEZS91202A is a USB charger module with 7-36V input, 350kHz, 2.5A load current, 5V output and offering up to 95% efficiency.

Product Features

  • 7V to 36V Wide Operating Input
  • 2.5A Load Current
  • 5V Output Voltage
  • Open Design Files and BOM
  • Over-Current Protection
  • Over-Temperature Protection
  • Line Drop Compensation
  • DCP for BC1.2, Divider Mode, and 1.2V/1.2V Mode


  • PGNo
  • SSInternal
  • Special FeaturesLine Drop Compensation, OCP, OTP
  • Package Size: WxL (mm)45x13
  • PackageSiP
  • mps_Status2
  • Vout (min) (V)5
  • Vout (max) (V)5
  • Operating Temp Range (°C)-40
  • fsw (max) (kHz)350
  • Iout (max) (A)1
  • Vin (max) (V)36
  • Vin (min) (V)7

Monolithic IC


IC Details

The MP2496M integrates a monolithic, step-down, switch-mode converter and a single USB current-limit switch with charging port identification circuits. It achieves 2.5A of continuous output current with excellent load and line regulation over a wide input supply range. The output of the USB switch is current limited. The MP2496M provides a USB dedicated charging port (DCP) which supports battery charging specification 1.2 (BC1.2), divider mode, and 1.2V/1.2V mode without the need of outside user interaction. The output voltage has programmable line-drop compensation. Full protection features include hiccup current limiting, output over-voltage protection (OVP), and thermal shutdown. The MP2496M requires a minimum number of readily available, standard, external components and is available in a QFN-26 (4mmx4mm) package.