48V, 12W, 12V Output, PoE Power Supply, IEEE 802.3af Compliant

  • Quantity Price
  • 1
    $32.99 /unit
In stock

Talk to an Engineer or get a Quote



Upgrade to myMPS+

Product Description

mEZS84801A is a 12W, IEEE 802.3af-Compliant PoE powered device (PD) module with 37-57V PSE input and requires no Optocoupler Feedback.

Product Features

  • 37V to 57V PSE Input
  • 12V Output Voltage
  • 1A Load Current
  • No Optocoupler Feedback
  • Over-Current Protection
  • Over-Temperature Protection
  • Over-Voltage Protection
  • Minimal External Components


  • PGNo
  • SSInternal
  • Special FeaturesOCP, OTP, OVP
  • Package Size: WxL (mm)45x39
  • PackageSiP
  • Mps StatusNew
  • mps_Status2
  • Vout (min) (V)12
  • Vout (max) (V)12
  • Operating Temp Range (°C)-40
  • fsw (max) (kHz)140
  • Iout (max) (A)1
  • Vin (max) (V)57
  • Vin (min) (V)37

Monolithic IC


IC Details

The MP8007 is an integrated IEEE 802.3af/at compatible PoE Powered Device with PD interface and power converter. It is targeted for isolated or non-isolated 13W PoE application. The PD interface has all the functions of IEEE 802.3af/at, including detection, classification, 120mA inrush current, 840mA operation current limit as well as 100V Hot-swap MOSFET. The DCDC converter uses fixed peak current and variable frequency discontinuous conduction mode (DCM) to regulate constant output voltage. The primary-side regulation without opto-coupler feedback in flyback mode simplifies the design while buck mode continues minimizes the solution size for non-isolated applications. A 180V integrated power MOSFET optimizes the device for various wide voltage applications. The MP8007 features protection including over current protection, over voltage protection, open circuit protection and thermal shut down. The MP8007 can support a front-end solution for PoE-PD application with minimum external component, it is available in QFN-28 (4mmX5mm) package.