2.7V - 13V Input, 15V Output, 2A, Step-Up Power Supply

  • Quantity Price
  • 1
    $25.00 /unit
In stock

Talk to an Engineer or get a Quote



Upgrade to myMPS+

Product Description

The mEZD41502A-C is an open-frame, 2.7-13V input step-up power module with 2A continuous output current and 15V output voltage. It provides up to 97.2% peak efficiency.

Product Features

  • 2.7V to 13V Operating Input
  • 15V Output Voltage
  • 2A Continuous Output Current
  • Open Design Files and BOM
  • 600kHz Fixed Frequency
  • High Efficiency
  • Over-Temperature Protection


  • PGNo
  • SSInternal
  • Special FeaturesOTP
  • Package Size: WxL (mm)27x20
  • PackageSiP
  • GradeCatalog
  • mps_Status2
  • Vout (min) (V)15
  • Vout (max) (V)15
  • Operating Temp Range (°C)-40
  • fsw (max) (kHz)600
  • Iout (max) (A)2
  • Vin (max) (V)13
  • Vin (min) (V)2.7

Monolithic IC


IC Details

The MP3429 is a 600kHz, fixed-frequency, wide input range, highly integrated, boost converter. The MP3429 starts from an input voltage as low as 2.7V and supports up to 30W of load power from a 1-cell battery with integrated low RDS(ON) power MOSFETs. The MP3429 adopts constant-off-time (COT) control topology, which provides fast transient response. MODE supports the selection of pulse-skip mode (PSM), forced continuous conduction mode (FCCM), and ultrasonic mode (USM) in light-load condition. The cycle-by-cycle current limit on the low-side MOSFET prevents current runaway, and the high-side MOSFET eliminates the need for an external Schottky diode. Full protection features include programmable input under-voltage lockout (UVLO) and over-temperature protection (OTP). The MP3429 is available in a QFN-13 (3mmx4mm) package.