Small Cell Base Stations

Small Cell Base Stations Content

Description

Small cell base stations are more useful than ever with the ubiquity of smartphones, rising data usage, and the advent of 5G. However, small cell base station designs must meet these demands as well as weight and volume restrictions, without sacrificing performance or significantly increasing power consumption. Today’s wireless market demands reliability and flexibility wherever possible, so new products need to offer improved efficiency, frequency spectrum ranges, and use of non-contiguous bands to deliver consumers increased speed and performance.
Our broad portfolio of solutions includes PoE PDs, e-fuse and hot swap controllers,buck converters, LDOs, power modules, DDR termination, load switches, supervisory circuits, USB switches, and analog switches. These devices offer high-density power management, high levels of integration, excellent thermal performance, and reliable operation in compact package sizes.

MPS’s energy-efficient, cost-effective products provide everything you need to power the next generation of small cell base station designs.
Show more Show less

Block Diagram

Select parts to expand information in chart below












Sequencing and Monitoring
[Not supported by viewer]











Analog Front-End (AFE) Power
[Not supported by viewer]











Point of Load (POL) Power
[Not supported by viewer]














Baseband Transport and Control
[Not supported by viewer]











Power Over Ethernet PD
[Not supported by viewer]
AC Input
[Not supported by viewer]
WiFi Front-End
[Not supported by viewer]
Communication
[Not supported by viewer]
RF Front-End and Power Amplifier
<font style="font-size: 9px">RF Front-End and Power Amplifier</font>
POE PD
POE PD
E-Fuse and Hot-Swap Controller
E-Fuse and Hot-Swap Controller
MOSFET 
Driver
[Not supported by viewer]
Buck Converter
Buck Converter
Buck Converter
Buck Converter
LDO
LDO
LDO
LDO
DDR Termination
DDR Termination
Buck Module
Buck Module
Load Switch
Load Switch
Supervisory Circuit
Supervisory Circuit
USB Switch
USB Switch
Analog Switch
Analog Switch
Step-Up Controller
Step-Up Controller
AC/DC
AC/DC
Clocking
Clocking
Analog Front-End
Analog Front-End
ADC/DAC
ADC/DAC
Current Sense
Current Sense
Switch
Switch
Micro SD
Micro SD
ESD
ESD
WiFi Front-End Module
WiFi Front-End Module
ESD
ESD
Flash
Flash
Temperature Sensor
Temperature Sensor
Logic
Logic
DDR
DDR
ASIC FPGA
ASIC FPGA
Ethernet PHY
Ethernet PHY
MCU
MCU
Reset
Reset
Antenna Array
Antenna Array
GPS
GPS
CPRI/eCPRI
CPRI/eCPRI
ETHRJ45
ETHRJ45
AC Input
AC Input
ETHRJ45
ETHRJ45
E-Fuse and Hot-Swap Controller
E-Fuse and Hot-Swap Controller

Components List

Technical Forum