Optical Line Cards
Session textval
Session Titefor popup
Optical Line Cards Content
Description
Our cutting-edge solutions include power modules, converters, controllers, and regulators — each of which is designed to maximize efficiency and offer industry-leading protections in tiny package sizes. These highly integrated parts are flexible and scalable, making the design process easier than ever.
MPS solutions combine reliability and performance in a cost-effective solution to meet your power needs for optical line cards.
Block Diagram
Select parts to expand information in chart below
Components List
Resources
-
PRODUCT
MPM3696-40PRODUCT16V, 40A, Stackable, Digital, Fully Integrated, Synchronous Power Module with PMBus
-
PRODUCT
MPM54532PRODUCT16V, Dual 6A, Single 12A Power Module with I2C Interface
-
PRODUCT
MPQ8623PRODUCT16V, 6A, High Efficiency, Synchronous, Step-Down Converter with Adjustable Current Limit
-
PRODUCT
MPQ8626PRODUCT16V, 6A, High Efficiency, Synchronous, Step-Down Converter with Adjustable Current Limit
-
PRODUCT
MPQ8633APRODUCT16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking
-
PRODUCT
MP2980PRODUCT36V, Synchronous Buck-Boost Controller with Digital Interface and Current Monitor
-
PRODUCT
MPM3698PRODUCTScalable, 16V, Peak 120A Power Module with PMBus and AVSBus
-
PRODUCT
MPM54524PRODUCTFully Integrated, 16V, Quad 5A Output Power Module with I2C Interface
-
PRODUCT
MPM3683-10PRODUCT2.7V to 16V, 10A, Step-Down Power Module
-
PRODUCT
MPM3690-20BPRODUCT16V, 26A, Single-Output DC/DC Power Module
-
PRODUCT
MPM3690-20APRODUCT16V, 13A, Dual-Output DC/DC Power Module
-
PRODUCT
MPQ8634APRODUCT16V, 12A, Sync, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
-
PRODUCT
MP2015APRODUCT24V, 150mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MP3910PRODUCTPeak Current Mode Boost PWM Controller with Programmable Frequency, external SS and Light Load
-
PRODUCT
MPM3519PRODUCT36V, 10A, Low-EMI, Synchronous Step-Down Power Module
-
PRODUCT
MPM3690S-15PRODUCT16V Input, Continuous 15A Power Module
-
PRODUCT
MPM3685PRODUCT2.7V to 16V, 15A, Step-Down Power Module
-
PRODUCT
MPM3895-25PRODUCT7V Input, Continuous 25A Power Module
-
ARTICLE
OPTIMIZING CAPACITANCE IN THE POWER DELIVERY NETWORK FOR 5G APPLICATIONSARTICLEWhen designing the power systems for 5G applications, designers must consider the wide range of frequencies intrinsic to such applications, from mid-range frequencies in the voltage regulators to high clock frequencies in the FPGA core. This end-to-end, full-duplex design is crucial in optimizing the performance of the power supply, power conversion, and power distribution processes. This article...
-
USE CASE
HOT-SWAP PROTECTION DEVICE USE CASE: SERVERS AND DATACENTERSUSE CASEThis use case considers the application of the MP5990 for servers and datacenters. The MP5990 is designed to work as a hot-swap protection device in conjunction with the multi-phase MP5991 for applications requiring above 50A of output current. As datacenters become more central for vehicle transportation and artificial intelligence, optimizing safety during maintenance – while allowing th...
-
USE CASE
100A, HIGHLY INTEGRATED, DC-DC POWER MODULE USE CASE: SMART NETWORK INTERFACE CARDSUSE CASEIn this use case, we’ll consider the application of fully integrated DC-DC power modules in smart network interface cards. Due to its ability to combine outputs flexibly, the MPM82504 allows tremendous versatility, given its ability to handle multiple large current rails so prevalent in these types of systems. Smart network interface cards need a sophisticated power tree for a processor ...
-
PRODUCT
MP2905PRODUCT3V-28V Input, Hysteretic Synchronous Step-Down Controller
-
REFERENCE DESIGN
VERSAL GEN2 AI EDGE/PRIME (SOC MODE RAIL CONSOLIDATION) SIZE OPTIMIZEDREFERENCE DESIGN -
REFERENCE DESIGN
VERSAL GEN2 AI EDGE/PRIME (MINIMUM RAILS CONSOLIDATION) SIZE OPTIMIZEDREFERENCE DESIGN -
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
Log in to your account
Create New Account