Smartwatches
Session textval
Session Titefor popup
Smartwatches Content
Description
Our DC/DC, battery management, and display solutions maximize battery life and accelerate the design process. These highly efficient, reliable products minimize BOM cost so smartwatch designs can make the most of new technologies and innovative features.
MPS’s leading technology simplifies design and provides excellent power management in tiny packages.
Block Diagram
Select parts to expand information in chart below
Components List
Resources
-
PRODUCT
MPL-AT2512-100CPRODUCTLow-Profile Molded Inductor, 10μH
-
PRODUCT
MP2718APRODUCT2.5A, Single-Cell, I2C-Controlled, NVDC Buck Charger with 10mA Termination Current and OTG
-
PRODUCT
MP2718PRODUCT2.5A, Single-Cell, I2C-Controlled, NVDC Buck Charger with 10mA Termination Current
-
PRODUCT
MP4423CPRODUCT6A, 36V, Step-Down Converter with Configurable Frequency
-
PRODUCT
MPF52001-AEC2PRODUCTSingle USB PD Controller for Source Port, Supporting Firmware Update and Advanced PDP Management, AEC-Q100 Qualified
-
PRODUCT
MP8886PRODUCT45V Input, Dual 3A/Single 6A Output, Digital, Configurable, Synchronous Buck Converter
-
PRODUCT
MP28167-BPRODUCT2.8V to 22V VIN, 3A IOUT, Four-Switch, High-Frequency, Integrated Buck-Boost Converter with PG Indication
-
PRODUCT
MP2724PRODUCT2.2A, Single-Cell, I2C-Controlled Buck Charger with USB Type-C Sink Mode and 15mA Termination Current
-
PRODUCT
MP28167-NPRODUCT2.8V to 22V VIN, 3A IOUT, Integrated Buck-Boost Converter with Four MOSFETS and PG Indication
-
PRODUCT
MPM4730PRODUCT2.8V to 22V VIN, Max 1A, 4-Switch Integrated Buck-Boost Module
-
PRODUCT
MP4246PRODUCT6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface
-
PRODUCT
MP4248PRODUCT36V, 140W, Buck-Boost with Integrated Low-Side MOSFETs, Supports High-Side Current Sense and I2C Interface
-
PRODUCT
MPQ4263-AEC1PRODUCT36V, 140W Buck-Boost with Integrated LS-FETs, Supports High-Side Current Sense and I2C Interface for Automotive, AEC-Q100 Qualified
-
PRODUCT
MP5029-CPRODUCTUSB Charging Port Controller with Current-Limit Switch, Supporting CDP, DCP, and QC3.0 Modes
-
PRODUCT
MP2703PRODUCT26V Input, 1A, Linear Charger with Battery Diagnostics for 1 Cell or 2 Cells
-
PRODUCT
MP2700PRODUCT1-Cell to 2-Cell, 26V Input, 1A Linear Charger with Configurable JEITA
-
PRODUCT
MP2702PRODUCT1-Cell to 2-Cell, 26V Input, 1A Linear Charger with EN Control and Configurable JEITA
-
PRODUCT
MP2770PRODUCTDigital Interface-Controlled, 6A, 1-Cell Switching Charger with Power Path Management and 3.65A Boost Output
-
PRODUCT
MP28162PRODUCTHigh-Efficiency, Synchronous Buck-Boost Converter with 1.5A MOSFETs in a Small WLCSP Package
-
PRODUCT
MP2710PRODUCT500mA, 1-Cell, Li-Ion Battery Charger with Power-Path Management, 1mA Termination,
-
PRODUCT
MPM4710PRODUCT6V,1A,2MHz, SynchronousBuck-BoostPowerModule
-
PRODUCT
MP4247PRODUCT36V, 100W, Buck-Boost Converter with Integrated Low-Side MOSFETs and I2C Interface
-
PRODUCT
MP2192PRODUCT2A, 2.5V to 5.5V Synchronous Step-Down Converter with 25μA IQ in CSP Package
-
PRODUCT
MP28167-APRODUCT2.8V to 22V VIN, 3A IOUT, 4-Switch, Integrated Buck-Boost Converter with FB Pin
-
PRODUCT
MP2667PRODUCT5V USB, 1000mA, I2C-Controlled Linear Charger with Power Path Management for Single-Cell, Li-Ion Battery in QFN Package
Log in to your account
Create New Account