IR Contactless Thermometers
Session textval
Session Titefor popup
IR Contactless Thermometers Content
Description
Our comprehensive portfolio of converters, chargers, WLED drivers, load switches, and Class-D audio amplifiers provides the highest quality power management options for contactless thermometer designs. These parts are highly compact, and offer exceptional performance and protection features to ensure the device functions reliably and with the precision necessary for such crucial medical technology.
MPS’s efficient, dependable power solutions provide everything needed to power safe and effective contactless thermometer designs.
Block Diagram
Select parts to expand information in chart below
Components List
Resources
-
PRODUCT
MP28600PRODUCTUltra-Low 600nA Quiescent Current, Down to 0.1V VIN, Synchronous Boost Converter
-
PRODUCT
MP5016PRODUCT2.7 - 15V, 0.7 - 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Blocking
-
ARTICLE
AN INTRODUCTION TO MPS’S BOOST, BUCK, AND BUCK-BOOST CONVERTERSARTICLEConverters are one of the most simplistic and necessary devices in modern electronics. As their name implies, converters are meant to convert a given value to a target value. This functionality is vital for any system where connected devices may not have specifications that perfectly match one another, and they can be implemented in smartphones, smart trackers that can quickly communicate location...
-
PRODUCT
MP8886PRODUCT45V Input, Dual 3A/Single 6A Output, Digital, Configurable, Synchronous Buck Converter
-
PRODUCT
MPM4730PRODUCT2.8V to 22V VIN, Max 1A, 4-Switch Integrated Buck-Boost Module
-
PRODUCT
MP4246PRODUCT6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface
-
PRODUCT
MP28167-BPRODUCT2.8V to 22V VIN, 3A IOUT, Four-Switch, High-Frequency, Integrated Buck-Boost Converter with PG Indication
-
PRODUCT
MP28167-NPRODUCT2.8V to 22V VIN, 3A IOUT, Integrated Buck-Boost Converter with Four MOSFETS and PG Indication
-
PRODUCT
MP4248PRODUCT36V, 140W, Buck-Boost with Integrated Low-Side MOSFETs, Supports High-Side Current Sense and I2C Interface
-
PRODUCT
MPQ4263-AEC1PRODUCT36V, 140W Buck-Boost with Integrated LS-FETs, Supports High-Side Current Sense and I2C Interface for Automotive, AEC-Q100 Qualified
-
PRODUCT
MP2702PRODUCT1-Cell to 2-Cell, 26V Input, 1A Linear Charger with EN Control and Configurable JEITA
-
PRODUCT
MP2710PRODUCT500mA, 1-Cell, Li-Ion Battery Charger with Power-Path Management, 1mA Termination,
-
PRODUCT
MP4247PRODUCT36V, 100W, Buck-Boost Converter with Integrated Low-Side MOSFETs and I2C Interface
-
PRODUCT
MPM4710PRODUCT6V,1A,2MHz, SynchronousBuck-BoostPowerModule
-
PRODUCT
MP3414EPRODUCT1.8A,1MHz,High-Efficiency,SynchronousStep-UpConverterwithOutputDisconnect
-
PRODUCT
MP28167-APRODUCT2.8V to 22V VIN, 3A IOUT, 4-Switch, Integrated Buck-Boost Converter with FB Pin
-
PRODUCT
MP2662PRODUCT500mA Single-Cell Li-ion Battery Charger with Power Path Management, 1mA Termination and
-
PRODUCT
MP28301PRODUCTUltra-Low 500nA IQ, Wide Input 2V to 5.5V, 700mA Step-Down Regulator Plus 300nAIQ, 2V to 5.5V Input, 100mA LDO in a 2mmx2mm QFN
-
PRODUCT
MP2664PRODUCT500mA, 5V USB, I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-Ion Battery in QFN Package
-
PRODUCT
MP2663PRODUCT5.2V System, 500mA, I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-ion Battery
-
PRODUCT
MP2660PRODUCT500mA, I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-Ion Battery
-
PRODUCT
MP2410PRODUCT2A, 1MHz, up to 97% Efficiency Synchronous Buck, analog dimming only
-
PRODUCT
MP3412PRODUCT1.1A, 1MHz Sync Boost LED Driver with Output Disconnect
-
PRODUCT
MP5018PRODUCT5V, 1A-5A Current Limit Switch with Reverse Current Blocking and Output Over-voltage Clamp
-
PRODUCT
MP5013APRODUCT5V, 5A Programmable Current-Limit Switch with Over-Voltage Clamp and Slew-Rate Control in TSOT23-8
Log in to your account
Create New Account