Unmanned Aerial Vehicles (UAVs)
Unmanned Aerial Vehicles (UAVs) Content
Description
Unmanned aerial vehicles (UAVs) are revolutionizing industrial and defense markets. New UAV designs must be able to withstand harsh conditions and offer state-of-the-art security, reliability, and speed. Control and navigation systems need to be more precise and efficient to ensure to maximize flight time amid a growing number of applications for these unmanned aircraft. Innovations in avionics and defense systems, combined with the need for faster data communication, culminate in strict design requirements. Therefore, every component must be highly efficient, compact, and safe.
Our motor drivers, angle and position sensors, chargers, and regulators offer all the necessary elements to deliver the cutting-edge control and power efficiency in UAV designs. These parts feature high performance, reliability, and security, and are engineered to help simplify the design process.
MPS’s portfolio of solutions offer top-of-the-line performance and efficiency in tiny package sizes, providing everything you need to power up the system.
Our motor drivers, angle and position sensors, chargers, and regulators offer all the necessary elements to deliver the cutting-edge control and power efficiency in UAV designs. These parts feature high performance, reliability, and security, and are engineered to help simplify the design process.
MPS’s portfolio of solutions offer top-of-the-line performance and efficiency in tiny package sizes, providing everything you need to power up the system.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
Y-cap value recommendation for MIE1W0505BGLVH in industrial pool controller application
Hello MPS support team, I am designing an industrial pool controller using the MIE1W0505BGLVH to isolate the analog measurement front-end (pH and ORP ...
DC-DC POWER CONVERTERS
Difference MPQ3426DL / MPQ3426DL-AECQ1
...MPS has three parts, MP3426, MPQ3426DL and MPQ3426DL.AECQ1. The former parts were named MPxxxx with industrial version, MPQxxx with automotive vers...
DC-DC POWER CONVERTERS
MP5515 EC temperature condition
...with being operational from this temperature range. The difference between MP (commercial) and MPQ (industrial) prefixes can sometimes include the ...
DC-DC POWER CONVERTERS
Log in to your account
Create New Account