Mobile POS
Mobile POS Content
Description
Mobile points of service (POS) offer the same features as other portable POS devices from the convenience of a tablet or smartphone. POS are expected to deliver fast, secure payment transactions amid changing payment methods and rising customer expectations. They must offer high reliability, long battery life, ease-of-use, and quick processing speeds to accelerate checkout times. As retail and service spaces increasingly compete with online goods and service providers, efficiency and convenience are at more of a premium than ever before. Wired and wireless capability and contactless payment options require event greater security and efficiency. This means that new mobile POS designs need to be flexible to adapt to cutting-edge payment innovations while maintaining convenient use.
Our comprehensive portfolio of solutions includes USB controllers, PMICs, linear and switching chargers, WLED drivers, flash drivers, buck converters, boost converters, buck-boost converters, supervisory circuits, linear regulators, as well as e-fuse, USB, and load switches. Our reliable, highly integrated products help simplify the design process to enable faster time-to-market. They consume extremely lower power to prolong battery life and offer excellent protection and safety features.
MPS’s cost-effective, efficient power solutions provide everything you need to exceed customers’ expectations for mobile POS.
Our comprehensive portfolio of solutions includes USB controllers, PMICs, linear and switching chargers, WLED drivers, flash drivers, buck converters, boost converters, buck-boost converters, supervisory circuits, linear regulators, as well as e-fuse, USB, and load switches. Our reliable, highly integrated products help simplify the design process to enable faster time-to-market. They consume extremely lower power to prolong battery life and offer excellent protection and safety features.
MPS’s cost-effective, efficient power solutions provide everything you need to exceed customers’ expectations for mobile POS.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
Charging mobile from 12V DC
Please suggest suitable and cheapest possible solution for charging mobile from a 12V battery,
DC-DC POWER CONVERTERS
MP26123 / MP2619 operation without battery
Hello! I am new to circuit design and I would like to ask for advice: I want to power and charge a device with the MP26123 (or MP2619). Usually the de...
BATTERY MANAGEMENT
Compatibility of MP5031 with Project Requirements and Review of MP5031 Block Diagram
Subject: Compatibility of MP5031 with Project Requirements and Review of MP5031 Block Diagram. Hello, Our product is currently in the testing phase. W...
APPLICATIONS
Log in to your account
Create New Account