E-Bikes
E-Bikes Content
Description
The worldwide demand for electric bikes (e-bikes) is growing as consumers see e-bikes as an eco-friendly solution to long commutes and rising fuel prices. An e-bike is a bicycle with an integrated electric motor, a battery, and a controller that assists with increased propulsion. New designs — which accommodate shorter recharging times, lighter weights, and higher battery capacity for longer riding ranges — create the need for smaller, more energy-efficient power solutions.
Our highly integrated, highly energy efficient, easy-to-use solutions offer robust power conversion capabilities in small sizes for e-bike power management and battery management systems. We offer a wide range of products, from angular position sensors to power modules and battery charge controllers.
MPS’s DC/DC power modules offer the smallest and most efficient, cost-effective solution to power up the system.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
USB Power Delivery Proposal
Hi, I am trying to find USB Type C Power Delivery solution which can support PD 3.1 with EPR 28V (Max Power 140W). This is used for Charger for E-Bike...
AUTOMOTIVE SOLUTIONS
Need Motor for constant 180rpm with varying load
...ts that are commonly used in DC motor applications: https://www.monolithicpower.com/en/applications/e-mobility/e-bike.html E-Bikes - E-Mobility - A...
APPLICATIONS
MP2759A with 4S stack - protected or non-protected cells?
...est solution (also pricey). However, if you look at other products such as e-scooters, hoverboards, e-bikes etc. They somehow solved this issue wit...
BATTERY MANAGEMENT
Log in to your account
Create New Account