Thermal Imaging Cameras
Thermal Imaging Cameras Content
Description
Thermal imaging cameras sense and display infrared radiation as visible light, and many are designed to withstand extreme conditions such as high heat, dust, and smoke. These devices need to offer high performance and long battery life amid varying environments. Above all, they need to be reliable, as they are used in applications from examining electrical equipment to dangerous first-responder emergencies.
Our broad portfolio of solutions include motor drivers, switches, PMICs, converters, and amplifiers — everything needed to efficiently and safely power thermal imaging cameras even in extreme conditions. Our parts are designed to maximize battery life by offering ultra-low power. They help simplify designs and offer reliable, high-quality performance across the signal chain.
MPS power management devices provide an efficient, cost-effective solution to power up your design.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MP3437 Failing under load
Hi Adhish, Thanks for pointing that out. Of course those efficiency numbers didn't make any sense, I don't know what I was thinking. However, redoing ...
DC-DC POWER CONVERTERS
USB PD MP5031 configuration issue
...n difference. There are certain standards that need to be met. This device is popular among general consumer electronics as well as automotive. The...
DC-DC POWER CONVERTERS
MP9572 doesn't work at low temperatures
Hi everyone! I'm using MP9572 step-down converter in my PCB design. The parameters as follows: Vin= +16V…+32V; Vout=+3.2V; freq=800kHz. My device wo...
DC-DC POWER CONVERTERS
Log in to your account
Create New Account