Mobile Projectors
Mobile Projectors Content
Description
Mobile projectors are becoming an increasingly popular part of consumer entertainment systems. Consumers have come to expect long battery life, and a broad range of input and connectivity options as part of a satisfying portable viewing experience. These systems must offer high resolution and brightness displays with exceptional audio quality and a user-friendly interface — all while maintaining high efficiency, lower power consumption, and a low cost.
To stand out in the market, new portable projector designs need to be able to:
- Support 4K, 1080P, and DSP
- Extend battery runtime and lamp life
- Enable higher brightness and greater color quality than ever before
- Provide loud, high-fidelity sound through small speakers
- Shrink the overall package size
Our large selection of highly efficient power management parts includes e-fuse and USB controllers, switches, supervisory circuits, chargers, converters, regulators, and audio amplifiers. These parts can help simplify the design process by minimizing passive component count, and offer high-end performance in small package sizes. Excellent power management and thermal protection ensure that you can deliver top-of-the-line display and audio quality.
MPS provides efficient, cost-effective solutions across the signal chain for next-generation mobile projector designs.
- Support 4K, 1080P, and DSP
- Extend battery runtime and lamp life
- Enable higher brightness and greater color quality than ever before
- Provide loud, high-fidelity sound through small speakers
- Shrink the overall package size
Our large selection of highly efficient power management parts includes e-fuse and USB controllers, switches, supervisory circuits, chargers, converters, regulators, and audio amplifiers. These parts can help simplify the design process by minimizing passive component count, and offer high-end performance in small package sizes. Excellent power management and thermal protection ensure that you can deliver top-of-the-line display and audio quality.
MPS provides efficient, cost-effective solutions across the signal chain for next-generation mobile projector designs.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
USB PD MP5031 configuration issue
...n difference. There are certain standards that need to be met. This device is popular among general consumer electronics as well as automotive. The...
DC-DC POWER CONVERTERS
MP9572 doesn't work at low temperatures
Hi everyone! I'm using MP9572 step-down converter in my PCB design. The parameters as follows: Vin= +16V…+32V; Vout=+3.2V; freq=800kHz. My device wo...
DC-DC POWER CONVERTERS
Solar charger small UPS
Hello, We are planning to use a 6V 10W solar cell, which I found in good price an can be mounted exposed to the weather. In direct sun light it provid...
DC-DC POWER CONVERTERS
Log in to your account
Create New Account