Industrial PCs
Industrial PCs Content
Description
Industrial PCs must offer the same performance and capabilities as standard consumer PCs, while also being able to withstand harsh conditions such as vibrations, dust, exposure to high temperature ranges and other materials. These industrial computers are also designed to have a longer life cycle and to lessen the risk of discontinued software or hardware, or legacy features not being supported. This means each component in the design should be created to last, and to optimize efficiency even in industrial environments.
Our products — which include controllers, adapters, chargers, load switches, power converters, regulators, and modules — provide the peak reliability and efficiency required for industrial PC designs. We offer industry-leading fault detection and protection features, and help improve system thermal performance.
MPS’s efficient, cost-effective solutions provide everything needed to power up the design and maximize its lifespan.
Our products — which include controllers, adapters, chargers, load switches, power converters, regulators, and modules — provide the peak reliability and efficiency required for industrial PC designs. We offer industry-leading fault detection and protection features, and help improve system thermal performance.
MPS’s efficient, cost-effective solutions provide everything needed to power up the design and maximize its lifespan.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
GUI tool for MP2760
Hi, Andreas! I have same problem. Have you solved your problem? I installed GUI on one of my computers and everything works fine. EV2760-VT-00A is det...
SIMULATION TOOLS AND GUIS
Terms of Service
These terms govern use of the Internet forum at http://staging-forum.monolithicpower.com . To use the forum, you must agree to these terms with MPS, t...
STAFF
MP3320B Short Faults on Power-Up Without Debugger Connected
I am sorry, my original post was cut off. Here are more details: Setup: All LED channels are initialized to 0 duty using DPWM registers. PRO_MD initia...
LIGHTING SOLUTIONS
Log in to your account
Create New Account