Headlights
Headlights Content
Description
Headlights remain one of the most important functional safety features in any vehicle. While not a new feature, most new car models now feature LED headlights to provide increased brightness, better efficiency, and longer headlight lifespans. And of course, as with any automotive application, headlight designs must meet strict thermal requirements, ISO26262 safety standards, and EMC regulations.
That’s why MPS offers a large portfolio of AEC-Q100-qualified products. Our highly efficient, flexible power management lighting solutions include step-up converters, buck, boost, and buck-boost LED drivers. These automotive-grade parts enable faster time-to-market while still offering top-tier safety and performance.
MPS’s reliable, cost-effective product range offers everything you need to power the next generation of automotive headlight designs.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MP24830 MAX Vout in buck-boost mode
Hi all. I use the MP24830 LED driver in buck-boost mode in my project (LED headlight product). I have 24V input voltage. The LEDs that I have chosen a...
LIGHTING SOLUTIONS
Design an 50~85VDC to 12V DC 15A isolated DC-DC converter for 72V E-scooter application
50-85 is kinda sorta the same voltage range as telecom ( 36-72 ) so there should be a fair number of developed designs, if not at MPS then elsewhere. ...
DC-DC POWER CONVERTERS
MP4560 Automotive grade component
...have used MP4560in one of my project for voltage conversion. The application I am developing is for Automotive. But this part datasheet does not sa...
AUTOMOTIVE SOLUTIONS
Log in to your account
Create New Account