Head Units (Mid-Range)
Head Units (Mid-Range) Content
Description
Automotive head unit designs have evolved from the traditional hardware interfaces into sophisticated infotainment systems that offer various in-cabin functionalities. These features include navigation, wireless connections, passenger entertainment, gesture recognition, and voice control. As consumer expectations for infotainment features continue to increase, manufacturers face design challenges such as reducing driver distraction, protection against cybersecurity threats in the connected environment, and accommodations for charging and data transfer needs. Mid-range head units provide cost-effective, simplified technology to enhance the features and performance of the central interface, in addition to compliance with ISO26262 safety standards and EMI mitigation.
Our outstanding portfolio of automotive-grade parts includes low-dropout (LDO) regulators, step-down and step-up converters, power modules, load switches, analog switches, and PMICs. These parts meet temperature and EMI requirements, while also effectively minimizing total solution size.
MPS’s reliable, cost-effective power management solutions provide everything you need to power the next generation of mid-range head unit designs.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MP4560 Automotive grade component
...have used MP4560in one of my project for voltage conversion. The application I am developing is for Automotive. But this part datasheet does not sa...
AUTOMOTIVE SOLUTIONS
MPL-SE4030-3R3 is automotive grade?
...team, I have some questions about the item: MPL-SE4030-3R3. Could you tell me if this component is automotive grade? And case that this component w...
AUTOMOTIVE SOLUTIONS
MPQ5850 for 24V Automotive Application
Hey there, I'm looking to use the MPQ5850 for a really small-batch auto application, was just seeking thoughts on use for a 24V battery system. I noti...
AUTOMOTIVE SOLUTIONS
Log in to your account
Create New Account