77GHz Radar
77GHz Radar Content
Description
77GHz radar is quickly growing in popularity for automotive advanced driver assistance system (ADAS) applications. Perception-sensing systems are a growing market within ADAS technologies, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. Automotive imaging radar is used as an additional way to sense objects or potential hazards around the vehicle. 77GHz radar improves upon its 24GHz predecessor by offering wider bandwidth that enables greater range resolution and accuracy, and allows for a smaller total solution size since the higher frequency means the sensors used in application can be smaller. However, these impressive features also mean greater technical complexity, on top of compliance with ISO26262 safety standards and EMI mitigation.
Our top-tier portfolio of automotive-grade components includes power modules, as well as step-down and step-up converters — all specifically designed to provide the best efficiency and performance in the smallest package size. These parts are also engineered to minimize EMI and ensure compliance with safety requirements so consumers and manufacturers can be confident in their vehicles.
MPS’s reliable, cost-effective solutions offer the best in power management so you can power the next generation of 77GHz radar designs.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MP4560 Automotive grade component
...have used MP4560in one of my project for voltage conversion. The application I am developing is for Automotive. But this part datasheet does not sa...
AUTOMOTIVE SOLUTIONS
MPL-SE4030-3R3 is automotive grade?
...team, I have some questions about the item: MPL-SE4030-3R3. Could you tell me if this component is automotive grade? And case that this component w...
AUTOMOTIVE SOLUTIONS
MPQ5850 for 24V Automotive Application
Hey there, I'm looking to use the MPQ5850 for a really small-batch auto application, was just seeking thoughts on use for a 24V battery system. I noti...
AUTOMOTIVE SOLUTIONS
Log in to your account
Create New Account