USB Type-C
USB Type-C Content
Description
USB Type-C, also known as USB-C, is the latest improvement to gain popularity for fast data transfers and effective power delivery. This small, convenient connector shape makes it easy for consumers to charge devices and transfer data. As USB Type-C is being included with more and more mobile devices, it is set to replace its larger USB 2.0 predecessor. These connectors function as crucial elements in many of consumers’ everyday devices, and therefore need to be able to reliably deliver fast charge and transfer speeds, ESD protection, and safely handle high levels of input and output power.
Our regulators, load switches, and controllers offer high power density and excellent thermal management to enable USB Type-C designs that integrate high efficiency and low standby power. These solutions also minimize EMI and power loss to optimize function for the end user.
MPS’s DC/DC parts keep cost low and total solution size small, providing everything you need to power the system.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
USB Type-C Power Delivery reference design
Dear Team, I need to design a USB type C charger for my electric bike. This will be used for charging the mobile phone of the rider. I found a block d...
REFERENCE DESIGNS
MPQ4242 -with use USB DATA
Hello team, I would like to use the MQP4242 in my product, which has a 60W USB Type-C power source. The USB Type-C connector on my product allows the ...
DC-DC POWER CONVERTERS
MP8759 EN resistor for variable input voltage
Hi, I would like to use MP8759 in an USB type-c device. The USB bus input voltage ranges from 5V ~ 20V as input to MP8759, and then regulated to 5V...
DC-DC POWER CONVERTERS
Log in to your account
Create New Account