MPS > Products > Quality Assurance

Quality Assurance

  • ISO

    ISO 9001:2008 Certification - July 15, 2010

    To emphasize our dedication to Quality Management Systems, we received formal ISO 9001:2000 QMS certification through Eagle Registrations Inc. in September 2004 and were recertified to the ISO 9001:2008 standard through Eagle Registrations In. in July 2010.  We undergo annual audits of our processes to ensure ongoing compliance with the ISO 9001:2008 QMS standards.

  • RoHS

    Compliance with EU RoHS - August 5,2004

    Restriction of the use of Hazardous Substances in Electrical and Electronic Equipment.

  • RoHS

    E322138-UL Recognized Component Marking

    E322138 UL Inspection Report

    E322138-UL AuthorizationPage

    E322138-UL Parts Index







    IMPORTANT NOTICE

     

    Monolithic Power Systems, Inc.  is proud of its Sony Green Partner certification.  As part of it’s commitment to corporate environmental responsibility, MPS states that it is compliant with the REACH Initiative (Regulation, Evaluation, Authorization and restriction of Chemical substances) regulations of 28 Oct 2008,  13 January 2010 and 18 June 2010, the EU directive RoHS (Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment) and Halogen Free Initiative IEC 61249-2-21, with threshold limits defined as:

    ·          Chlorine (CI) < 900 ppm

    ·          Bromine (Br) < 900 ppm

    ·          Chlorine (CI) + Bromine (Br) < 1500 ppm

     

    MPS supports the EICC Code of Conduct and the Social and Environmental Responsibility in Metals Supply to the Electronics industry.  This latter initiative opposes the use of precious metals mined in countries where the negative social impacts of mining range from human rights violations and labor issues, to socio-economic disturbances, corruption and conflict. In particular, MPS supports the ban on precious metals from the Democratic Republic of the Congo, Indonesia, Mozambique, Rwanda, Zambia and Mozambique.

    Conflict Metals Policy

    MPS Recommended IR Reflow Temperature Profile JEDEC Ref

    MSL Level List for Lead Free Products

    REACH EU Compliance

    RoHS incl Packing Materials Jan 2012

    Shipping Label

    Tin Finish Questions

    Wave Solder Profile

Monolithic Power Systems’ Quality Assurance Organization develops, coordinates and champions strategic Quality Initiatives throughout MPS, our foundries, sub-contractors and business partners. MPS’s QA organization’s mission is to enable MPS to design, develop, manufacture and deliver product to our customers with World Class Quality and Reliability that meets and exceeds our customer’s expectations.

  • The key to accomplishing our mission is in the application of Total Quality System Management (TQSM) principles. TQSM is the process by which all aspects of the “mission” are focused on and geared for Quality management. Areas that are covered by this process are:

    ·          Process Design

    ·          Product Design

    ·          Process and Equipment Control

    ·          Material Control Systems’ Process / Product Modifications

    ·          Product Qualifications, Audits and Field Data


MPS’s Quality System focuses on:

·          Design for Manufacturability and Reliability at the product development phase

·          RSPC, Process and Equipment controls Yield improvements and Defect elimination during manufacturing

·          Comprehensive QA/R Qualification, Quality Audit and Field performance analysis with continuous improvement program




©2010 Monolithic Power Systems, Inc. All Rights Reserved