MPS >Products >Switching Chargers
  
View: 
Product InfoFilter
MP2610Use SHIFT+ENTER to open the menu (new window).
2A, 24V Input, 1.1MHz 1/2 - Cell Switching Li-Ion Battery Charger
5
24
1/2Up to 2YesYesCV/CC Switching1100QFN16
MP26101Use SHIFT+ENTER to open the menu (new window).
2A, 24V Input, 1.1MHz, 1- or 2- Cell 4.1V/Cell Switching Li-Ion Battery Charger
5
24
1/2Up to 2.0YesYesCV/CC Switching1100QFN16
MP2611Use SHIFT+ENTER to open the menu (new window).
2A, 1-Cell Li-Ion Battery Switching Charger For USB and Adapter Power
4.5
6
1Up to 2.0YesYesCV/CC Switching1500QFN14
MP2612Use SHIFT+ENTER to open the menu (new window).
2A, 24V Input, 600kHz Switching Li-lon Battery Charger
9
24
2/3Up to 2YesYesCV/CC Switching600QFN16
MP26123Use SHIFT+ENTER to open the menu (new window).
2A,24V Input, 600kHz 2/3-Cell Switching Li-ion Battery Charger
9
24
2/3Up to 2YesYesCV/CC Switching600QFN16
MP2615Use SHIFT+ENTER to open the menu (new window).
2A, 1- or 2- Cell Li-ion Battery Charger In 3mm x 3mm Package
4.5
18
22.0YesYesCV/CC Switching600QFN16
MP2617Use SHIFT+ENTER to open the menu (new window).
3A Switching Charger with NVDC Power Path Management For Single Cell Li+ Battery
4
16
13YesYesCC/CV Switching1.5QFN20
MP2618Use SHIFT+ENTER to open the menu (new window).
2A, 24V Input, 600kHz 2-3 Cell Switching Li-Ion Battery Charger with System Power Path Management
5.5
24
2/3Up to 2YesYesCV/CC Switching600QFN28
MP2623Use SHIFT+ENTER to open the menu (new window).
Stand-Alone, 2A, 1- or2-Cell Switching LiFePO4 Battery Charger
4.5
24
12Up to 2.0CV/CC Switching1100QFN16
MP2625Use SHIFT+ENTER to open the menu (new window).
2A Switching Charger with NVDC Power Path Management For Single Cell Li+ Battery
4
16
13YesYesCC/CV Switching 1.5QFN20
MP2633Use SHIFT+ENTER to open the menu (new window).
1.5A Single Cell Switch Mode Battery Charger with Power Path Management and Boost OTG  
4.5
16
11.5YesYesCC/CV switching600-1200QFN24
MP2635Use SHIFT+ENTER to open the menu (new window).
2A Single Cell Switch Mode Battery Charger with Power Path Management and Boost OTG  
4.5
16
12YesYesCV/CC switching600/1200QFN24
MP2635AUse SHIFT+ENTER to open the menu (new window).
2A Single Cell Switch Mode Battery Charger with Power Path Management and Boost OTG  
4.5
16
12YesYesCC/CV Switching 600/1200QFN24
©2010 Monolithic Power Systems, Inc. All Rights Reserved